Education Technology

TI-Nspire™ Navigator™ System

Expanded graphing technology performance comes preloaded with more than a dozen applications, including functionality that encourages exploration of interactive geometry, inequality graphing and real-world data collection and analysis.

Where to Buy

Features Overview

  • Question Capability
  • Collaborative Activity
  • Document Transfer
  • Quick Poll
  • Screen Capture
  • Live Presenter
  • Portfolio and Auto-grading

TI-Nspire™ Navigator™ System

TI-Nspire™ Navigator™ Teacher Software

Five workspaces let you access content, create lessons and track student progress. This software is compatible with both PC and Mac®

TI-Nspire™ Navigator™ Cradles

A cradle slips onto the back of each handheld to connect it wirelessly to the teacher's computer.

TI-Nspire™ Navigator™ Access Point

This component provides wireless connection between the teacher's computer and the Wireless Cradle on each student handheld.

TI-Nspire™ Cradle Charging Bay

This accessory charges five TI-Nspire Navigator Cradles easily and conveniently.

gen-product-icon-tab-specifications

TI-Nspire™ Navigator™ System Specifications

System Requirements Icon

System Requirements

Windows® system requirements

  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation

Mac® system requirements

  • Mac® OS X 10.10, 10.11
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
gen-product-icon-specs-support

Support

  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • E-mail: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program - borrow TI calculators for evaluation or workshops
  • TI Technology Rewards program - point values redeemable for additional TI products and services
  • Complete guidebooks available