Education Technology

TI-Nspire™ Navigator™ NC System 

This system facilitates interactive learning through a school's network, connecting student and teacher computers in the classroom or computer lab. Best of all, the system works regardless of which applications or files the teacher sends or wants to observe during Screen Capture.

Where to Buy

Feature Overview

  • File Transfer
  • Quick Poll
  • Screen Capture
  • Live Presenter
  • Question Capability
  • Collaborative Activity
  • Portfolio and Auto-grading

TI-Nspire™ Navigator NC Teacher Software

Five workspaces let you access content, create lessons and track student progress. This software is compatible with both PC and Mac®.

TI-Nspire™ or TI-Nspire™ CAS Student Software

Installed on every students' computes the software allows the student to create rich math and science documents to send their work back and forth to the teacher. (sold separately)

School Network

Communication is over your wired or wireless school network.

gen-product-icon-tab-specifications

TI-Nspire™ Navigator™ NC  Specifications

product-icon-specs-sys-require

System requirements

Windows® system requirements
  • Windows OS Windows® 7 SP1, Windows 8.1 and 8.1 Pro Update 1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: Intel Core i3 or higher generation processor (Except Intel Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.10, 10.11, 10.12
  • Processor: Any Mac 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
gen-product-icon-specs-support

Support

  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • e-mail: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program - borrow TI calculators for evaluation or workshops
  • TI Technology Rewards program - point values redeemable for additional TI products and services
  • Complete guidebooks available