Education Technology
gen-product-icon-tab-specifications

TI-Nspire™ CX II online calculator
TI-Nspire™ CX II CAS online calculator


Specifications

System requirements

Operating system

  • Windows® 11 64-bit
  • macOS® 15 or macOS® 26
  • Chrome OS™ 143 or newer

Browser

  • Chrome™ browser (v143 or greater)

RAM

  • 4GB (recommended) | 2GB (minimum)

Screen resolution

  • 9.5" or greater and 1024 x 768 or greater

Internet access required

Licensing options

Single-user subscription

  • Account-based licensing
  • Single-user subscription provides access to software for one account
  • One-year subscriptions available

Multiuser subscription

  • Account-based licensing
  • Allows access to the software for multiple accounts
  • One-, two- and three-year subscriptions available
Built-in functionality
  • Computer Algebra System capabilities (CAS version only)
  • Function, parametric, polar, sequence and 3D graphing
  • Multiple graphing functions can be defined, saved, graphed and analyzed at one time
  • User-defined list names in Lists & Spreadsheet
  • Eleven interactive zoom features
  • Numeric evaluations in table format for all graphing modes
  • Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives
  • Six different graph styles and 15 colors to select from for differentiating the look of each graph drawn
  • Matrix operations: transpose and augment matrices; use elementary row operations; find inverse, determinant and reduced row echelon forms; convert matrices to lists and vice versa; calculate eigenvalues and eigenvectors
  • List-based one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial, and quartic polynomial regression models
  • Three statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots, and normal probability plots
  • Advanced statistics analysis, including 10 hypothesis testing functions, seven confidence interval functions and one-way analysis of variance
  • Eighteen probability distributions functions, including the cumulative distribution function (CDF), probability density function (PDF) and inverse probability distribution function for normal, chi-squared, t-, and F- distributions; and the CDF and PDF for binomial, geometric and Poisson distributions
  • Built-in interactive geometry capabilities
  • Quick alpha keys
  • Simple drop-down menus emulate the intuitive operation of familiar calculator or computer features
  • TI-Nspire™ Documents (.tns files) can be created, edited, saved and reviewed
  • Support for .tns files containing images (.jpeg, .jpg, .bmp, .png formats) that are overlaid with graphical elements or inserted on interactive notes pages
  • Explore mathematical expressions in symbolic form, see patterns and understand the math behind the formulas
  • Visualize multiple representations of a single problem-algebraic, graphical, geometric, numeric and written
  • Chem Box feature allows easy input of chemical formulas and equations
  • Manipulate linked representations of properties to instantly update the others and show meaningful connections without switching screens (for example, grab a graphed function and move it to see the effect on corresponding equations and data lists)
  • Screen Capture (Drag/Drop, Save, Copy)
  • Supports combination of calculator keypad shortcuts as well as applicable keyboard shortcuts
  • Supports Python programming (built-in modules only)

Chromebook™, Chrome™ browser and Chrome OS™ are trademarks of Google LLC. Mac and macOS are trademarks of Apple Inc., registered in the U.S. and other countries. Windows is a registered trademark of the Microsoft group of companies.