Education Technology

BA II Plus™ calculator

Designed for business professionals and students, this easy-to-use financial calculator delivers powerful computation functions and memory.

Where to Buy
BAII Plus Professional
BAii Plus

Key features

  • Time-Value-of-Money (TVM) calculations
  • Amortization schedules
  • Cash-flow analysis, Net Present Value (NPV) and Internal Rate of Return (IRR)
  • Depreciation with four different methodologies
  • Breakeven, profit and percent difference calculations
  • Second key feature to calculate terms fast

Exam acceptance

The BA II Plus™ calculator is approved for use on the following professional exams:
  • Chartered Financial Analyst®* exam
  • GARP® Financial Risk Manager (FRM®)† exam
  • Certified Management Accountants®‡ exam

Ideal for

  • Accounting
  • Economics
  • Finance
  • Marketing
  • Mathematics
  • Real Estate
  • Science
  • Statistics

iOS is a trademark of Apple Inc., registered in the U.S. and other countries. 

*Chartered Financial Analyst® is a trademark owned by CFA Institute.
†GARP® and FRM® are trademarks owned by Global Association of Risk Professionals, Inc.
‡CMA® is a registered trademark of the Institute of Certified Management Accountants, Inc.
None are affiliated with or endorse TI products.

gen-product-icon-tab-specifications

BA II Plus™ calculator specifications

Built-in functionality

  • Solves time-value-of-money calculations such as annuities, mortgages, leases, savings and more
  • Generates amortization schedules
  • Performs cash-flow analysis for up to 24 uneven cash flows with up to four-digit frequencies; computes NPV and IRR
  • Choose from two day-count methods (actual/actual or 30/360) to calculate bond price or yield to maturity or to call
  • Four methods for calculating depreciation, book value, and remaining depreciable amount: SL, SYD, DB, DB with SL cross-over
  • Depreciation Schedules
  • Bond prices and yield to call or maturity
  • Prompted display guides you through financial calculations showing current variable and label
  • BGN/END payment setting
  • Partial years
  • Ten user memories
  • Ten-digit display
  • List-based one- and two-variable statistics with four regression options: linear, logarithmic, exponential and power
  • Math functions include trigonometric calculations, natural logarithms and powers
icon-hardware

Hardware

  • Impact-resistant protective cover with quick reference card included
  • One lithium 2032 battery included
  • APD (Automatic Power Down) conserves power
  • Hard plastic, color-coded keys
  • One-line, 10-digit display
gen-product-icon-specs-support

Support