Education Technology

TI-Nspire™ CX CAS Student Software

Powerful computer software with a Computer Algebra System (CAS) that satisfies math and science curriculum needs from middle school through college.

TI-Nspire CX Student Software CAS Hero

Python logo Python programming is now available on TI-Nspire™ CX II
family graphing calculators and software.

Nspire-CX-CAS-3x-screenshots

All the math and science, one computer software program

Open new paths to understanding

New and faster interactive features motivate students to see and interact with math and science more deeply:

Laptop with TI-Nspire CX CAS Student software
  • Animated path plot
    Visualize function, parametric and polar graphs as they are drawn in real time.
  • Dynamic coefficient values
    Explore direct connections between dynamic coefficients in equations and graphs.
  • Points by coordinates
    Create dynamic points defined by coordinates, sliders or expressions quickly.
  • Tick-mark labels
    Label axes scales to create visual contexts that promote understanding.
  • Python Programming
    Create and run Python programs.
  • TI-Basic programming enhancements
    Write code for visual illustration of key math, science and STEM ideas.
  • deSolve wizard
    Reduce syntax errors in solving differential equations.
  • Disable CAS
    Disable algebraic functionality easily in the Press-to-Test dialog box or in document settings.

Calculate, graph, write notes, build spreadsheets and collect data, all with the TI-Nspire™ CX Student Software.

Calculator
Perform calculations in proper math notation.
Lists & Spreadsheet
Combine spreadsheet functionality with mathematical operations.
Graphs
Plot, explore and animate functions, equations and inequalities.
Data & Statistics
Dynamic graphing and interactive analysis of data.
Geometry
Construct and explore dynamically geometric figures and properties.
Notes
Create interactive activities, documents or reports.
DataQuest™
Plug and play data collection and scientific analysis.
Programming
Add new functionality and create rich STEM activities with Python and TI-Basic coding languages.
student-cas_explore-high-level-math-connections-n

Explore higher-level math concepts

Explore symbolic algebra and symbolic calculus, in addition to standard numeric calculations. View exact values — in the form of variables such as x and y, radicals and pi — when doing step-by-step arithmetic, algebraic and calculus calculations.

student-CAS-s_make-mathmatical-connections

Make mathematical connections

View multiple representations at the same time and recognize updates to representations as things change mathematically; promote conceptual understanding regardless of students’ individual learning styles.

student-CAS-create dynamic doc

Create dynamic documents

Use the PublishView™ feature to add TI-Nspire™ applications, rich text, hyperlinks, images or videos and create interactive worksheets, lab reports and homework assignments.

student-CAS-s_take-a-closer-look-at-concept

Bring concepts into view

In addition to the normal computer view, you can also work on documents in the special handheld view, which shows documents as they appear on the TI-Nspire™ CX CAS graphing calculator display.

student-CAS-s_SHARE-FILES-IS-EASE

Share files with ease

Students can easily transfer work between their TI-Nspire™ CX CAS graphing calculator and computer to complete work outside of school, at home or at the library.

Handheld-software bundle

Take home TI-Nspire™ CX CAS Student Software and the
TI-Nspire™ CX II CAS graphing calculator together in a single package. Make an all-in-one purchase at your retailer.

DataQuest™ is a trademark of Vernier Software & Technology.

gen-product-icon-tab-specifications

TI-Nspire™ CX CAS Student Software specifications

Built-in functionality

  • Computer Algebra System (CAS) capabilities
  • Function, parametric, polar, conic, sequence and 3D graphing
  • MathDraw uses touchscreen or mouse gestures to create points, lines, triangles, and other shapes
  • Multiple graphing functions can be defined, saved, graphed and analyzed at one time
  • User-defined list names in Lists & Spreadsheet application
  • Eleven interactive zoom features
  • Numeric evaluations in table format for all graphing modes
  • Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives
  • Six different graph styles and 15 colors to select from for differentiating the look of each graph drawn
  • Matrix operations: transpose and augment matrices; use elementary row operations; find inverse, determinant and reduced row echelon forms; convert matrices to lists and vice versa; calculate eigenvalues and eigenvectors
  • List-based, one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial and quartic polynomial regression models
  • Three statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots and normal probability plots
  • Advanced statistics analysis, including 10 hypothesis testing functions, seven confidence interval functions and one-way analysis of variance
  • Eighteen probability distributions functions, including the cumulative distribution function (CDF), probability density function (PDF) and inverse probability distribution function for normal, chi-squared, t-, and F- distributions; and the CDF and PDF for binomial, geometric and Poisson distributions
  • Built-in interactive geometry capabilities
  • TI-Nspire™ Documents (.tns files) — compatible with TI-Nspire™ Software, TI-Nspire™ graphing calculators and TI-Nspire™ Apps for iPad® — can be created, edited, saved and reviewed
  • Use images (.jpeg, .jpg, .bmp, .png formats) that can be overlaid with graphical elements
  • Explore mathematical expressions in symbolic form, see patterns and understand the math behind the formulas
  • Chem Box feature allows easy input chemical formulas and equations
  • Visualize multiple representations of a single problem in algebraic, graphical, geometric, numeric and written forms
  • Manipulate linked representations of properties to instantly update the others and show meaningful connections without switching screens (for example, grab a graphed function and move it to see the effect on corresponding equations and data lists)
gen-product-icon-specs-programming

Programming

  • With Python, as well as TI-Basic, you have different options for coding languages
  • Features a dedicated programming environment as well as programming libraries for global access to user-defined functions and programs
gen-product-icon-specs-data-collection-support

Data-collection support

  • Compatible with TI-Nspire™ Lab Cradle, Vernier EasyLink® USB sensor interface and Vernier EasyTemp® USB temperature sensor systems to allow collection and analysis of real-world data

Licensing options

Single-user subscription

  • Account-based licensing
  • Single-user subscription provides access to software for one account
  • One-year subscriptions available

Multiuser subscription

  • Account-based licensing
  • Allows access to the software for multiple accounts
  • One-, two- and three-year subscriptions available

System requirements

Windows® system requirements

  • Windows® 10, Windows® 11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor
  • 8 GB (Recommended: 16 GB)
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.

Mac® system requirements

  • macOS® 14, macOS® 15 (Intel® platform and Apple® Silicon with Rosetta® 2*)
  • Processor: Any Mac® 2015 or newer
  • Hard Drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • Active Internet connection for installation and periodic license validation.

*macOS 27 is the last release with full Rosetta 2 support. TI software using Rosetta 2 may not run on macOS 28 or newer.

Graphing calculator support

Compatible with:

  • TI-Nspire™ CX
  • TI-Nspire™ CX CAS
  • TI-Nspire™ CX II
  • TI-Nspire™ CX II CAS
gen-product-icon-specs-support

Support

  • One-year limited warranty
  • Toll-free help hotline: 1.800.TI.CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program: You can borrow TI calculators for evaluation or workshops
  • TI Technology Rewards program: Accumulate points redeemable for additional TI products and services
  • Complete guidebooks available

Mac, Rosetta are trademarks of Apple Inc., registered in the U.S. and other countries. Vernier EasyLink and Vernier EasyTemp are registered trademarks of Vernier Software & Technology. Intel and Windows are registered trademarks of their respective owners.

gen-product-icon-tab-resources

TI-Nspire™ CX CAS Student Software resources

Take advantage of TI’s comprehensive suite of free activities and services for your computer software.

Guidebook

TI-Nspire™ guidebooks are available to help you learn to use TI-Nspire™ technology.

Keep up to date

Make sure your computer software is updated with the newest features and functionalities by downloading the latest version.