Education Technology

Linear Inequalities in One and Two Variables: Rays and Half Planes

Subject Area
Math: Algebra I: Linear Inequalities
Level
9-12
Activity Time
45 Minutes
TI Calculator
TI-Nspire™ CX series
TI-Nspire™ CX CAS/CX II CAS
TI-Nspire™ Apps for iPad®
TI-Nspire Version
3.6
Resource Types
Lessons
Format
TNS

Linear Inequalities in One and Two Variables: Rays and Half Planes

Activity Overview

Introduce linear inequalities by relating them to simple inequalities on the number line.

Objectives

  • Students will relate inequalities in one variable (on a number line) to inequalities in two variables (on the coordinate plane).
  • Students will also identify possible solutions to inequalities in one and two variables, and recognize the pattern in the coordinates of the solutions.
  • Students will graph linear inequalities with vertical and horizontal boundary lines.

Vocabulary

  • boundary lines
  • coordinate plane

About the Lesson

This lesson introduces linear inequalities with vertical and horizontal boundary lines by relating them to simple inequalities on the number line. Inclusive and non-inclusive inequalities are explored by relating dotted and solid boundary lines in the coordinate plane to open and closed circles on the number line. This activity can lead into graphing linear inequalities with boundary lines.

Subject Area
Math: Algebra I: Linear Inequalities
Level
9-12
Activity Time
45 Minutes
TI Calculator
TI-Nspire™ CX series
TI-Nspire™ CX CAS/CX II CAS
TI-Nspire™ Apps for iPad®
TI-Nspire Version
3.6
Resource Types
Lessons
Format
TNS
iPad is a trademark of Apple Inc., registered in the U.S. and other countries.
Vernier EasyData,Vernier EasyLink and Vernier EasyTemp are registered trademarks of Vernier Science Education.