What's New in TI-Nspire Handheld OS and Software 3.2?

 
 
 
Update your TI-Nspire™ Handheld OS
and Software v3.2 now.

Update your handheld operating system (OS) and computer software
to the latest version 3.2. See some of the powerful features and
functionality that enhance your TI-Nspire technology.







TI-Nspire™ Technology v.3.2

Includes TI-Nspire handheld operating systems and TI-Nspire computer software. Here are just a few of the features. See the Release Notes v.3.2 for additional features.


Perform Conic Graphing
Use this menu option in the Graphing application to access templates for standard formats of conic equations.

Use Chemical Notation
Take advantage of the Chem Box feature that lets you easily write chemical notation.

TI-Nspire™ Teacher Software and TI-Nspire™ Navigator™ Teacher Software v.3.2

Question Types - Expression, Image, Chemistry
Three new question types to help enrich math and science assessment.


Question Capability - Expression
This type facilitates a question where the answer is a number or expression.

Question Capability - Image
This capability lets you create questions where students need to label or select the correct answer from an image. There are two kinds of Image questions:

  • Label type lets you place labels on an image for a student to fill in.
  • Point On type enables you to place multiple radio buttons or check boxes on an image.

Question Capability - Chemistry
This type allows you to create questions where the answers must be in chemical notation. These could be: chemical formulas, balanced equations, predicted reaction products, or predicted yields. It enables consistent formatting of student answers.