Knowledge Base
Solution 34501: Resolving Issues with TI-NoteFolio™ Creator and TI-Connect™ 4.0.
How do I resolve issues with TI-NoteFolio Creator and TI-Connect 4.0?
We are currently aware of an incompatibility issue with TI-Connect 4.0 and TI-NoteFolio Creator. To resolve issues with TI-NoteFolio Creator and TI-Connect it is necessary to download and install an older version of TI-Connect version 1.6.1.
To install the older version of TI-Connect please follow the steps listed below:
1) Click [Start] then [Run] and type in the text listed below:
appwiz.cpl
2) Next click [OK] to open [Windows® XP: Add/Remove Programs] or [Windows® 7 or Windows® Vista: Programs and Features].

3) Next locate TI-Connect and highlight the program and choose the option [Windows® XP: Remove] or [Windows® 7 or Windows® Vista: Uninstall]



Please Note: Steps to install this version can be found in KnowledgeBase Article #32571.
If you have questions about the information listed above please contact TI-Cares for additional assistance.