Godkända prov och tentor
The math tools you use most,
right up front
The TI-84 Evo introduces a new icon-based home screen that puts the most popular math tools in plain view. Find what you need in seconds with intuitive navigation that’s organized for clarity and speed.
50% större plottnings-område
USB-C-port
Get to the math faster
Simplified keypad
The keypad layout removes clutter and makes commands and shortcuts easier to see, so you can work faster with fewer steps.
Smarter menus
The menu system organizes tools into clear categories and subcategories, making it easy to find exactly what you need.
Built-in help, right when you need it
The TI-84 Evo is intelligently designed to guide you as you go. The yellow status bar pops up to provide helpful hints, without giving away answers.
Not just an upgrade — an EVOlution
New and improved features for a better experience
Solve math problems in style
Find your color
Classics never go out of style
White: Clean and crisp — a timeless look for every class
Bright, brainy and impossible to miss
Pink: A punchy pick for those who show up loud and proud
A fresh perspective for every day
Mint: Cool, confident, and ready to learn in style
Calculate vividly and fearlessly
Raspberry: Add a pop of personality that stands out
Sleek, sharp and ready to shine
Silver: Bring futuristic energy to every math class
Math with a cool edge
Teal: A sharp shade that adds personality without distractions
Soft vibes with strong math energy
Lavender: A calming color for solving the toughest problems
Built to be a reliable learning tool, not a distraction
In a world full of online distractions, the TI-84 Evo sets the standard for staying focused. No online drift. No off-task detours. Just a dedicated, distraction-free learning tool for classrooms and high-stakes exams.
With hardware that’s extra tough to withstand everyday use, TI-84 Evo stays dependable year after year, for every mathematical journey — from middle school to high school, college, and beyond.
See how the TI-84 Evo gives you more



Specifications
No model set
at Glass.Mapper.Sc.GlassHtml.MakeEditable[T](Expression`1 field, Expression`1 standardOutput, T model, Object parameters, Context context, Database database, TextWriter writer) in D:\a\Glass.Mapper\Glass.Mapper\Source\Glass.Mapper.Sc\GlassHtml.cs:line 558