Education Technology

TI-84 Evo graphing calculator

Evolved to do everything better

See what’s new

The math tools you use most,
right up front

The TI-84 Evo introduces a new icon-based home screen that puts the most popular math tools in plain view. Find what you need in seconds with intuitive navigation that’s organized for clarity and speed.

Processore 3 volte più veloce

50% di area grafica in più

Porta USB-C

Get to the math faster

Simplified keypad

The keypad layout removes clutter and makes commands and shortcuts easier to see, so you can work faster with fewer steps.

Smarter menus

The menu system organizes tools into clear categories and subcategories, making it easy to find exactly what you need.

Built-in help, right when you need it

The TI-84 Evo is intelligently designed to guide you as you go. The yellow status bar pops up to provide helpful hints, without giving away answers.

Solve math problems in style

Find your color
Derivative Slide Pink Derivative Slide Pink
Derivative Slide Mint Derivative Slide Mint
TI 84 Evo Pink Front Faster Lines Derivative Slide Pink
Derivative Slide White Derivative Slide Silver
Derivative Slide Teal Derivative Slide Teal
Derivative Slide Lavender Derivative Slide Lavender

Classics never go out of style
White: Clean and crisp — a timeless look for every class

Bright, brainy and impossible to miss
Pink: A punchy pick for those who show up loud and proud

A fresh perspective for every day
Mint: Cool, confident, and ready to learn in style

Calculate vividly and fearlessly
Raspberry: Add a pop of personality that stands out

Sleek, sharp and ready to shine
Silver: Bring futuristic energy to every math class

Math with a cool edge
Teal: A sharp shade that adds personality without distractions

Soft vibes with strong math energy
Lavender: A calming color for solving the toughest problems

Built to be a reliable learning tool, not a distraction

In a world full of online distractions, the TI-84 Evo sets the standard for staying focused. No online drift. No off-task detours. Just a dedicated, distraction-free learning tool for classrooms and high-stakes exams.

With hardware that’s extra tough to withstand everyday use, TI-84 Evo stays dependable year after year, for every mathematical journey — from middle school to high school, college, and beyond.

 

See how the TI-84 Evo gives you more

 
TI-84 Evo Enhanced and online
TI-84 Plus CE All-purpose
Processor speed
156 MHz
48 MHz
15 MHz
Graphing display area
319 x 209
264 x 165
96 x 64
User available memory
3.5 MB
3 MB
480 KB
Cable included
USB-C
USB-mini
USB-mini
Textbook math display
84evo-fraction-display
84ce-fraction-display
84plus-fraction-display
Protective slide case
Color, backlit display
 
Rechargeable battery
 
Online calculator included (four-year subscription)
($80 value)
($80 value)
 
Python programming
 
 
Connects to STEM accessories
 
 
Continued OS support
 
 
Simple, icon navigation
 
 
 

Bonus:

Students get a FREE four-year online calculator license with the retail purchase of a TI-84 Evo!
Schools receive 50 FREE four-year online calculator licenses with the purchase of a TI-84 Evo Teacher pack (containing 10 handhelds).

Specifications

No model set

   at Glass.Mapper.Sc.GlassHtml.MakeEditable[T](Expression`1 field, Expression`1 standardOutput, T model, Object parameters, Context context, Database database, TextWriter writer) in D:\a\Glass.Mapper\Glass.Mapper\Source\Glass.Mapper.Sc\GlassHtml.cs:line 558