Education Technology

Data Collection Sensors

Data collection sensors and devices can be used with TI-Nspire™ and TI-Nspire™ CAS handhelds.
Experience simple direct-connect compatibility using the built-in USB port with TI-Nspire™ and TI-Nspire™ CAS handhelds.

Lab Cradle
TI-Nspire™ family
Vernier Go!®Link
TI-Nspire™ & TI-84 Plus families
Vernier EasyLink®
TI-Nspire™ & TI-84 Plus families
30-Volt Voltage Probe
25-g Accelerometer
3-Axis Accelerometer    
Low-g Accelerometer
CBR 2™ 1 Connects directly to handheld USB port
Go! Motion Connects directly to computer USB port
Extra Long Temperature Probe
Stainless Steel Temperature Probe
Surface Temperature Sensor
Wide-Range Temperature Probe
Ammonium Ion-Selective Electrode    
Anemometer
Barometer
Blood Pressure Sensor
C02 Gas Sensor
Calcium Ion-Selective Electrode
Charge Sensor
Chloride Ion-Selective Electrode
Colorimeter
Conductivity Probe
Constant Current System
High Current Sensor    
Current Probe
Differential Voltage Probe
Diffraction Apparatus 2    
Digital Control Unit      
Digital Radiation Monitor    
Dissolved Oxygen Sensor
Dual-Range Force Sensor
EKG Sensor 4
Exercise Heart Rate Monitor
Go Wireless® Exercise Heart Rate 5
Go Wireless® Heart Rate 5
Electrode Amplifier 3
Ethanol Sensor    
Flow Rate Sensor
Force Plate
Gas Pressure Sensor
Goniometer
Hand Dynamometer
Hand-Grip Heart Rate Monitor
Instrumentation Amplifier
Light Sensor
Magnetic Field Sensor
Microphone    
Melt Station
Motion Detector    
Nitrate Ion-Selective Electrode
O2 Gas Sensor
ORP Sensor
PAR Sensor
pH Sensor
Photogate    
Platinum-Cell Conductivity Probe
Polarimeter (Chemical) 2    
Potassium Ion-Selective Electrode
Pressure Sensor 400
Pyranometer
Power Amplifier 6
Relative Humidity Sensor
Respiration Monitor Belt 7
Rotary Motion Sensor    
Salinity Sensor
Soil Moisture Sensor
Sound Level Meter
Sound Level Sensor
Spirometer 8
Surface Temperature Sensor
Thermocouple 9
Time of Flight Pad    
Tris-Compatible Flat pH Sensor
Turbidity Sensor
UVA Sensor
UVB Sensor
Vernier Drop Counter 10    
Vernier Energy Sensor 11, 12
Vernier Optical DO Probe    
Vernier Projectile Launcher    
Vernier Radiation Monitor    
Vernier Structures & Materials Tester 2, 13
Voltage Probe