Education Technology

TI-SmartView™ CE Emulator Software for the TI-84 Plus Family

This easy-to-use software emulates the TI-84 Plus family of graphing calculators, allowing the educator to project an interactive representation of the calculator’s display to the entire class.

Where to Buy
TI-SmartView™ CE software emulates the TI-84 Plus family of graphing calculators on a PC or Mac®, making it an ideal demonstration tool for leading classroom instruction of maths and science concepts.


Keep the class on track

Key Press History gives students a clear and easy way to follow along with the teacher. Educators can copy and paste key presses into other applications to create class handouts.

Enhance student understanding

Display up to four different representations – including graph, table, equation, and data list screens – simultaneously, to help students develop a deeper understanding of topics.

Easily take multiple screen captures

Drag screen captures from
TI-SmartView™ CE into compatible applications, such as Microsoft® Word.

Easily integrate with other technology

The emulator software easily integrates with existing projection systems for viewing by the entire class. The location of the calculator emulator and toolbars can be customised for use on your interactive whiteboard.

Microsoft Word and Mac are registered trademarks of their respective owners.

Specifications

System requirements


Windows® system requirements
  • Windows® 7 SP1, Windows 10
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 2 GHz or higher recommended
  • RAM: 4GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • CD-ROM drive or active internet connection for installation
  • Active internet connection required for activation
Mac® system requirements
  • Mac® OS X 10.11, 10.12
  • Processor: Intel® Processor
  • RAM: 4GB
  • Hard Drive: 1 GB
  • Screen resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • CD-ROM drive or active internet connection for installation
  • Active internet connection required for activation

Licencing options


Single-user licence (PC and Mac®)
  • Provides one software licence for one computer
Volume Licence (Mac®)
  • Allows access to the software on a fixed number of computers
  • Software can be deployed with many standard deployment methods
  • Software is activated online
  • Software not required to be connected to the network in order to be used
School-managed licence (PC)
  • Allows access to the software on a fixed number of computers for specific users
  • Software can be deployed with many standard deployment methods
  • Licence distributed to computer from a licence service (i.e., server)
  • Software licence contains a "grace period" allowing software to be used at home or outside of the school's network for 30 days. After this grace period expires, the computers must connect to the school’s network to continue use
  • Perpetual Licences require an annual licence extension at no additional charge

Support

Resources

Take advantage of TI’s comprehensive suite of free activities and services for your computer software.

Guidebook

A TI-SmartView™ CE for TI-84 Plus family guidebook is available to help you learn how to use the TI-SmartView™ CE computer software.

Keep up-to-date

Make sure your computer software is updated with the newest features and functionalities by downloading the latest version.