Education Technology

TI-Nspire™ CX and
TI-Nspire™ CX CAS
Teacher Software

This interactive software lets educators present math and science concepts to the class, demonstrate the use of TI-Nspire™ CX graphing calculators, transfer documents and create self-check questions for student self-assessment.  

Where to Buy
product-nspire-teacher-cx-sw-feature

All the math and science, one computer software program

Stu_SW_make-mathmetical-connection-v2

Explore concepts

The built-in TI-SmartView™ emulator for
TI-Nspire™ technology
allows educators to project an interactive display of the
TI-Nspire™ CX graphing calculator screen and show multiple representations of a problem to help students visualize connections and keystrokes.

Teachers-Sw_maximize-class-time2

Maximize class time, maximize learning time

Create, customize, organize and share TI-Nspire™ Documents and manage classroom activities by sending content to multiple student graphing calculators simultaneously. Use the TI-Nspire™ Docking Station to quickly transfer documents to up to 10 student graphing calculators at the same time.

Teachers-Sw_create-questions-for-self-ass

Create questions for student self-assessment

The Question Application allows educators to write questions to guide students through an activity. Using the self-check feature, students can check their current level of understanding and decide if they can move on to the next mathematical concept.

gen-product-icon-tab-specifications

TI-Nspire™ CX and TI-Nspire™ CX CAS Teacher Software Specifications

Built-in functionality

  • Includes two pieces of software: TI-Nspire™ CX Teacher Software and TI-Nspire™ CX CAS Teacher Software, which includes built-in Computer Algebra System (CAS) capabilities
  • Built-in TI-SmartView™ emulator for TI-Nspire™ technology to demonstrate the use of TI-Nspire™ CX graphing calculators
  • MathDraw, use touchscreen or mouse gestures to create points, lines, triangles and other shapes
  • Question app to create different question types including free-response, multiple choice, true/false, equations, coordinate points, images and expressions
  • Content Workspace to access your personal online files on your desktop or on the web and pre-authored content from sites like MathNspired or ScienceNspired
  • Function, parametric, polar, conic, sequence and 3D graphing
  • Multiple graphing functions can be defined, saved, graphed and analyzed at one time
  • User-defined list names in Lists & Spreadsheet application
  • Eleven interactive zoom features
  • Numeric evaluations in table format for all graphing modes
  • Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives
  • Six different graph styles and 15 colors to select from for differentiating the look of each graph drawn
  • Matrix operations: transpose and augment matrices; use elementary row operations; find inverse, determinant and reduced row echelon forms; convert matrices to lists and vice versa; calculate eigenvalues and eigenvectors
  • List-based, one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial and quartic polynomial regression models
  • Three statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots and normal probability plots
  • Advanced statistics analysis, including 10 hypothesis testing functions, seven confidence interval functions and one-way analysis of variance
  • Eighteen probability distributions functions, including the cumulative distribution function (CDF), probability density function (PDF) and inverse probability distribution function for normal, chi-squared, t-, and F- distributions; and the CDF and PDF for binomial, geometric and Poisson distributions
  • Built-in interactive geometry capabilities
  • TI-Nspire™ Documents (.tns files) — compatible with TI-Nspire™ Software, TI-Nspire™ graphing calculators and TI-Nspire™ Apps for iPad® — can be created, edited, saved and reviewed
  • Use images (.jpeg, .jpg, .bmp, .png formats) that can be overlaid with graphical elements
  • Explore mathematical expressions in symbolic form, see patterns and understand the math behind the formulas
  • Chem Box feature allows easy input chemical formulas and equations
  • Visualize multiple representations of a single problem in algebraic, graphical, geometric, numeric and written forms
  • Manipulate linked representations of properties to instantly update the others and show meaningful connections without switching screens (for example, grab a graphed function and move it to see the effect on corresponding equations and data lists)

System requirements


Windows® system requirements
  • Windows® OS: Windows® 7 SP1, Windows® 8.1 Update 1, Windows® 8.1 Pro Update 1, Windows® 10
  • Compatible with 32-bit and 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (except Intel® Atom)
  • RAM: 2 GB
  • Hard drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768 (minimum) to 1920 x 1080 (maximum)
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.11, 10.12
  • Processor: Any Mac® 2008 or newer
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
gen-product-icon-specs-programming

Programming

  • Features a dedicated programming environment as well as programming libraries for global access to user-defined functions and programs

Licensing options


Single-user license (PC and Mac®)
  • Provides one software license for one computer
Volume License (PC and Mac®)
  • Allows access to the software on a fixed number of computers
  • Software can be deployed with many standard deployment methods
  • Software is activated online
  • Software not required to be connected to the network in order to be used
School-managed license (PC and Mac®)
  • Allows access to the software on a fixed number of computers for specific users
  • Software can be deployed with many standard deployment methods
  • License distributed to computer from a license service (in other words, server)
  • Software license contains a grace period allowing software to be used at home or outside of the school’s network for 30 days; after this grace period expires, the computers must connect to the school’s network to continue use
  • Perpetual Licenses require an annual license extension at no additional charge
gen-product-icon-specs-data-collection-support

Data-collection support

  • Compatible with TI-Nspire™ Lab Cradle, Vernier EasyLink® USB sensor interface and Vernier EasyTemp® USB temperature sensor systems to allow collection and analysis of real-world data

Graphing calculator support

  • Compatible with TI-Nspire™ CX and TI-Nspire™ CX CAS graphing calculators
gen-product-icon-specs-support

Support

  • One-year limited warranty
  • Toll-free help hotline: 1.800.TI.CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program: You can borrow TI calculators for evaluation or workshops
  • TI Technology Rewards program: Accumulate points redeemable for additional TI products and services
  • Complete guidebooks available

Mac, Rosetta are trademarks of Apple Inc., registered in the U.S. and other countries. Vernier EasyLink and Vernier EasyTemp are registered trademarks of Vernier Software & Technology. Intel and Windows are registered trademarks of their respective owners.

product-nspire-accessory-lab-cradle

TI-Nspire™ Lab Cradle

Expand your scientific range

The TI-Nspire™ Lab Cradle combines with the Vernier DataQuest™ Application and a selection of more than 60 data-collection sensors to take science teaching and learning into new dimensions of student engagement and visualization of concepts.

This versatile, portable learning tool supports single- and multi-sensor data collection and analysis.

Key features of the Vernier DataQuest™ Application include:

  • Plug-and-play simplicity that turns the TI-Nspire™ computer software into an adaptable data-collection tool
  • Real-time data-collection analysis that enables student to associate an event with its representation in a graph, table or meter
  • Analytic tools that equip students for precise selection and focus on collected data
  • Draw Prediction feature that enables student to create hypotheses and replay collected data to compare outcome

 

The Vernier EasyLink® USB sensor interface individually connects with more than 60 standard Vernier sensors to make data collection fun, faster, more accurate and more intuitive, and the Vernier EasyTemp® temperature sensor provides a simple, accurate and inexpensive way to get students started collecting real-world data.

Vernier DataQuest, Vernier EasyLink and Vernier EasyTemp are trademarks or registered trademarks of Vernier Software & Technology.

gen-product-icon-tab-resources

TI-Nspire™ CX and TI-Nspire™ CX CAS Teacher Software resources

Take advantage of TI’s comprehensive suite of free activities and services for your computer software.

Guidebook

TI-Nspire™ guidebooks are available to help you learn to use TI-Nspire technology.

Get the Latest Version/Update Your Software

Make sure your computer software is updated with the newest features and functionalities by downloading the latest version of TI-Nspire Teacher Software.