Education Technology
gen-product-icon-tab-specifications

TI-84 Plus CE online calculator

Specifications

Built-in functionality
  • Fifteen colors for function graphing
  • Change style and color of axes and grids on graphs
  • Catalog syntax help
  • Alphabetical CATALOG of all TI calculator operations in one menu
  • Advanced functions accessed through pull-down display menus
  • Real and complex numbers calculated to 14-digit accuracy and displayed with 10 digits plus a two-digit exponent
  • Graphs 10 rectangular functions, six parametric expressions, six polar expressions and three recursively-defined sequences
  • Up to 10 graphing functions defined, saved, graphed and analyzed at one time
  • Sequence graphing mode shows time series plot, cobweb/stair-step plot and phase plots
  • User-defined list names: Lists store up to 999 elements
  • Seventeen interactive zoom features
  • Numeric evaluations given in table format for all graphing modes
  • Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives
  • Eight different graph styles for differentiating the look of each graph drawn
  • Horizontal and vertical split-screen options
  • View graph and table side-by-side
  • Stores up to 10 20x20 matrices
  • Matrix operations including inverse, determinant, transpose, augment, reduced row echelon form and elementary row operations; convert matrices to lists and vice-versa
  • List-based, one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial, and quartic polynomial regression models
  • Three statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots, and normal probability plots
  • Advanced statistics features including 10 hypothesis testing functions, seven confidence interval functions and one-way analysis of variance
  • Fifteen probability distribution functions including Normal, Student-t, Chi-square, Binomial and Poisson
  • Business functions including Time-Value-of-Money (TVM), cash flows and amortization; full screen interactive editor for solving TVM problems
  • Interactive equation solver editor allows solving numerically for different variables in an equation
  • Eleven regression calculations
System requirements

Reliable internet connection


Operating system

  • Windows® 10 and 11 64-bit
  • macOS® 14 and macOS® 15
  • Chrome OS™ v136 or newer

Browser

  • Chrome™ browser (v136 or greater)

RAM

  • 4GB (recommended) | 2GB (minimum)

Screen resolution

  • 9.5" or greater and 1024 x 768 or greater
Licensing options

Single-user subscription

  • Account-based licensing
  • Single-user subscription provides access to software for one account
  • One-year subscriptions available

Multiuser subscription

  • Account-based licensing
  • Allows access to the software for multiple accounts
  • One-, two- and three-year subscriptions available
Applications
  • Cabri™ Jr.
  • CellSheet™ App
  • Conics graphing
  • Inequality Graphing
  • Periodic Table
  • Polynomial and System Solver
  • Probability Simulation
  • Science Tools
  • Transformation Graphing
  • Language Localization Apps

Chrome™ and Chrome OS™ are trademarks of Google LLC. Mac and macOS are trademarks of Apple Inc., registered in the U.S. and other countries. Windows is a registered trademark of the Microsoft group of companies.