![388x290 placeholder image](/-/media/ti/education/images/fpo/388x290.png?rev=773face9-0276-406b-a1c5-4c76ecb904dd&la=en&h=290&w=388&hash=EAF41A4E1B9FCF78B14710EDB9F4AC47)
Specifications for the TI-Innovator™ Hub
![](/-/media/ti/education/images/global-images/icons/icon-hardware-v2.png?rev=bf5d4fbc-4c67-4207-aff6-a13b546552e3&la=en&h=75&w=75&hash=9CA240E7CA1C133654ABA275FFCACEA0)
Hardware
- Durable enclosure
- Three input ports
- Three output ports
- Breadboard connector with 20 labeled pins
- I²C port
- Mini-USB port (Data port for connection to a TI graphing calculator or a computer running TI-Nspire™ CX software)
- Micro-USB port (Power port to connect to external power source)
- Powered by a MSP-EXP432P401-ET TI LaunchPad™ Board
![](/-/media/ti/education/images/global-images/icons/gen-product-icon-specs-builtin-function-v2.png?rev=642df65e-df62-4d69-8fdf-bbdc6d3bd7d0&la=en&h=75&w=75&hash=6601E6A278033AA6673C3C59BD8E844A)
On-board components
- Red LED
- Red-Green-Blue (RGB) LED
- Light brightness sensor
- Speaker
![Product Compatibility Icon](/-/media/ti/education/images/global-images/icons/prod-specs-compat-84ce-nspire-cas.png?rev=c86838f4-798e-4099-9216-aa28a3e8afe0&la=en&h=100&w=100&hash=AB8AE9BE464DCFDECEBA3CC2A6ED74D1)
Compatible graphing technology
- TI-84 Plus CE graphing calculator
- TI-Nspire™ CX graphing calculator
- TI-Nspire™ CX CAS graphing calculator
- TI-Nspire™ CX II graphing calculator
- TI-Nspire™ CX II CAS graphing calculator
- TI-Nspire™ CX Student Software
- TI-Nspire™ CX CAS Student Software
- TI-Nspire™ CX Premium Teacher Software
![](/-/media/ti/education/images/global-images/icons/gen-product-icon-tab-accessories-v2.png?rev=2a711502-6fd6-42bd-bc18-97d539e32531&la=en&h=75&w=75&hash=B17531AE221019BD4ADE8428A4FEFE70)
Accessories
- TI-Innovator™ I/O Module
- Light sensor module
- White LED module
- Vibration motor module
- Servo motor
- Ultrasonic Ranger Module
- Temperature module
- Hall sensor module
- Temperature and humidity (DHT) module
- Moisture module
- Water pump
- MOSFET module
- TI-Innovator™ Breadboard
- Contains a breadboard and multiple components to explore such as LEDs, resistors, thermistor, potentiometer, segment display, small DC motor and more
- TI-RGB Array
- TI-SensorLink adapter
- External battery for TI-Innovator™ Hub
![](/-/media/ti/education/images/global-images/icons/gen-product-icon-specs-programming-v2.png?rev=e44c3e3d-4c2a-40df-a58f-62539def1432&la=en&h=75&w=75&hash=B8F04D0163E4F0A459F3A62EBE7CF7DF)
Compatible programming languages
- TI-Basic (through TI-84 Plus CE or TI-Nspire™ CX technology)
- Lua (through TI-Nspire™ CX technology)
- Python (through TI-Nspire™ CX II, TI-Nspire™ CX II CAS, and
TI-84 Plus CE Python calculators)
![](/-/media/ti/education/images/global-images/icons/product-icon-specs-sys-require.jpg?rev=e1c7b548-5659-4332-bc1b-b2e755ad98ea&la=en&h=75&w=75&hash=6BBC34F4A8E6D04334AE16A13ED3FA46)
Sketch upgrade system requirements
Computer OS
- Windows® system requirements:
- OS: Windows 7® SP1, Windows® 10
- Compatible with 32-bit and 64-bit operating systems
- Processor: Intel® Core i3 or higher generation processor (Except Intel® Atom)
- RAM: 4 GB
- Hard drive: Approximately 100 MB of available hard-disk space
- Screen resolution: 1024 x 768 (minimum) to 3840 x 2160 (maximum)
- Mac® system requirements:
- OS: Mac® OS X 10.12, 10.13
- Hardware: Any Mac® 2008 or newer
- RAM: 4 GB
- Hard drive: Approximately 100 MB of available hard-disk space
- Screen resolution: 1024 x 768 (minimum) to 3840 x 2160 (maximum)
Computer hardware
- Free disk space: 100 MB
- Processor: 1+ GHz, and requires SSE2 instruction set, which some processors released prior to 2003 may not have
![](/-/media/ti/education/images/global-images/icons/gen-product-icon-specs-support-v2.png?rev=2ca494ea-22f7-40b6-a994-0081bdb720de&la=en&h=75&w=75&hash=E9EF37E7EBF44A8966A6FBCA03E17E01)
Support
- One-year limited warranty
- License
- Toll-free help hotline: 1.800.TI.CARES
- Email help line: ti-cares@ti.com
- Classroom activities available
- Workshop Loan Program: Borrow TI-Innovator™ Hub for workshops
- TI Technology Rewards program: Point values redeemable for additional TI products and services
- Complete guidebooks available