Education Technology

TI-SmartView™ Emulator Software for the TI-84 Plus Family

This easy-to-use software emulates the TI-83 Plus and TI-84 Plus families of graphing calculators, allowing the educator to project an interactive representation of the calculator’s display to the entire class.

Where to Buy

Lead classroom instruction

TI-SmartView™ software emulates the TI-83 Plus and TI-84 Plus families of graphing calculators on a PC or Mac®, making it an ideal demonstration tool for leading classroom instruction of math and science concepts.
smartview-keep-the-class-in-track2

Keep the class on track

Educators can provide a clear and easy way for students to follow along by displaying key press sequences; copy and paste key presses into other applications to create class handouts.
smartview-enhance-student-und2

Enhance student understanding

Display multiple representations of graph, table, equation, list window and STAT plot screens simultaneously, to help students develop a deeper understanding of topics.

easy-capture2

Easily capture multiple screen captures

Drag screen features easily moves screen captures from TI-SmartView™ to compatible applications such as Microsoft® Word.

smartview-let-students-discover2

Let students discover the world around them

Connect to the CBL 2™ or CBR™ 2 data collection systems and let your students discover how math and science affect the world around them by developing hypotheses, conducting experiments and forming conclusions.

smartview-easily-integrate-with-other-technology

Easily integrate with other technology

The emulator software easily integrates with existing projection systems for viewing by the entire class; change location of emulator and toolbars to customize for use on your interactive whiteboard.

gen-product-icon-tab-specifications

Specifications

product-icon-specs-sys-require

System requirements


Windows® system requirements
  • Windows® XP SP 3, Windows® XP Tablet PC Edition, Windows® 7, Windows® 8, Windows® 8 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz or higher recommended
  • RAM: 1 GB (Recommended: 2 GB or higher)
  • Hard drive: Approximately 1GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • CD-ROM drive or active internet connection for installation
  • Active internet connection required for activation
Mac® system requirements
  • Mac® OS X 10.7.5, 10.8.2
  • Processor: Intel® Processor
  • RAM:2 GB
  • Hard Drive: 1GB
  • Screen resolution: 1024 x 768
  • CD-ROM drive or active internet connection for installation
  • Active internet connection required for activation
gen-product-icon-specs-support

Support

  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program - you can borrow TI calculators for evaluation or workshops
  • TI Technology Rewards program - accumulate points redeemable for additional TI products and services
  • Complete guidebooks available
product-icon-specs-licensing

Licensing options


Single-user license (PC and Mac®)
  • Provides one software license for one computer
Volume License (PC and Mac®)
  • Allows access to the software on a fixed number of computers
  • Software can be deployed with many standard deployment methods
  • Software is activated online
  • Software not required to be connected to the network in order to be used
School-managed license (PC)
  • Allows access to the software on a fixed number of computers for specific users
  • Software can be deployed with many standard deployment methods
  • License distributed to computer from a license service (i.e., server)
  • Software license contains a "grace period" allowing software to be used at home or outside of the school's network for 30 days. After this grace period expires, the computers must connect to the school’s network to continue use
  • Perpetual Licenses require an annual license extension at no additional charge
gen-product-icon-specs-accessories

Accessories

Extend the power of your graphing calculator and create a customizable approach to learning with accessories.

gen-product-icon-tab-resources

Resources

Take advantage of TI’s comprehensive suite of free activities and services for your computer software.

Guidebook

TI-SmartView™ for TI-84 Plus guidebooks are available to help you learn how to use the TI-SmartView™ computer software.

Keep up-to-date

Make sure your computer software is updated with the newest features and functionalities by downloading the latest version.

TI-SmartView Scripts for the TI-84 Plus Family

TI-SmartView™ scripts have been created by teachers to show lesson ideas and scripts of commonly used features of the graphing calculators.