Education Technology

TI-SmartView™ CE emulator software for the TI-84 Plus graphing family

An ideal demonstration tool for leading classroom instruction of math concepts.

TI-Smartview CE Software for the TI-84 Plus Family
product-84ce-smartview-ss-classroom

Lead classroom instruction

TI-SmartView™ CE software emulates the TI-84 Plus family of graphing calculators on a PC or Mac®, making it an ideal demonstration tool for leading classroom instruction of math concepts.


product-84ce-smartview-ss-keypress3

Keep the class on track

Key Press History gives students a clear and easy way to follow along with the teacher. Educators can copy and paste key presses into other applications to create class handouts.

product-84ce-smartview-ss-tri-view

Enhance student understanding

Display up to four different representations — including graph, table, equation, and data list screens — simultaneously to help students develop a deeper understanding of topics.

product-84ce-smartview-ss-multiview

Easily take multiple screen captures

Drag screen captures from
TI-SmartView™ CE into compatible applications, such as Microsoft® Word.

Easily integrate with other technology

The emulator software easily integrates with existing projection systems for viewing by the entire class. The location of the calculator emulator and toolbars can be customized for use on your interactive whiteboard.

Mac is a trademark of Apple Inc., registered in the U.S. and other countries. Microsoft Word is a registered trademark of its owner.

gen-product-icon-tab-specifications

Specifications

Built-in functionality


  • Emulates the TI-84 Plus family graphing calculators, including the TI-84 Plus CE calculator
  • Display up to four different representations, including graph, table, equation and data list screens
  • Key press history
  • Collect multiple screen captures
  • Add images to graph background
  • Fifteen colors for function graphing
  • Change style and color of axes and grids on graphs
  • Catalog Syntax Help
  • Alphabetical CATALOG of all TI calculator operations in one menu
  • Advanced functions accessed through pull-down display menus
  • Real and complex numbers calculated to 14-digit accuracy and displayed with 10 digits plus a two-digit exponent
  • Graphs 10 rectangular functions, six parametric expressions, six polar expressions and three recursively-defined sequences
  • Up to 10 graphing functions defined, saved, graphed and analyzed at one time
  • Sequence graphing mode shows time series plot, cobweb/stair-step plot and phase plots
  • User-defined list names; lists store up to 999 elements
  • Seventeen interactive zoom features
  • Numeric evaluations given in table format for all graphing modes
  • Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives
  • Eight different graph styles for differentiating the look of each graph drawn
  • Horizontal and vertical split-screen options
  • View graph and table side-by-side
  • Stores up to 10 50x50 matrices
  • Matrix operations including inverse, determinant, transpose, augment, reduced row echelon form and elementary row operations; convert matrices to lists and vice-versa
  • List-based one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial and quartic polynomial regression models
  • Three statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots and normal probability plots
  • Advanced statistics features including 10 hypothesis testing functions, seven confidence interval functions and one-way analysis of variance
  • Fifteen probability distribution functions including Normal, Student-t, Chi-square, Binomial and Poisson
  • Business functions including Time-Value-of-Money (TVM), cash flows and amortization; full screen interactive editor for solving TVM problems
  • Interactive equation solver editor allows solving numerically for different variables in an equation
  • Eleven regression calculations
  • The “Always in front” feature keeps your TI-Smartview™ software on top of other software windows on your desktop so it’s always visible

Applications


  • Cabri™ Jr.
  • CellSheet™
  • Conics
  • Inequality Graphing
  • Periodic Table
  • Polynomial Root Finder/Simultaneous Equation Solver
  • Probability Simulation
  • Science Tools
  • Transformation Graphing

System requirements


Windows® system requirements
  • Windows® 10, Windows® 11
  • Compatible with 64-bit Operating Systems
  • Processor: Intel Core i3 or higher generation processor
  • 8 GB (Recommended: 16 GB)
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) - UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.
Mac® system requirements
  • macOS® 14, macOS®15
    (Intel® platform and Apple® silicon with Rosetta® 2)
  • Processor: Any Mac® 2015 or later
  • Free hard drive space: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1920 x 1080 (minimum) - UHD 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation.

Licensing options

Single-user subscription

  • Account-based licensing
  • Single-user subscription provides access to software for one account
  • One-year subscriptions available

Multiuser subscription

  • Account-based licensing
  • Allows access to the software for multiple accounts
  • One-, two- and three-year subscriptions available
gen-product-icon-specs-support

Support


  • One-year limited warranty
  • Toll-free help hotline: 1.800.TI.CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program: You can borrow TI calculators for evaluation or workshops
  • TI Technology Rewards program: Accumulate points redeemable for additional TI products and services
  • Complete guidebooks available

Intel is a trademark of the Intel Corporation or its subsidiaries. Apple, Mac and Rosetta are trademarks of Apple, Inc., registered in the U.S. and other countries and regions. Windows is a registered trademark of the Microsoft group of companies.