Education Technology

TI-SmartView™ Emulator Software for the TI-30X Pro MultiView™ Scientific Calculator

Demonstrate and lead classroom exploration of math and science concepts with easy-to-use software that emulates the TI-30X Pro MultiView™ scientific calculator.

Where to Buy
30Xprosv_lead_classroom

Lead classroom instruction

Use the emulator to demonstrate the unique capabilities of the TI-30X Pro MultiView™ scientific calculator. The large screen emulator allows you to illustrate different mathematical concepts to your students regardless of the calculator they are using.

Keep the class on track

Educators can provide a clear and easy way for students to follow along by displaying key-press sequences. Copy-and-paste key presses into other applications to create class handouts.

Easily capture multiple screen captures

Drag screen features easily moves screen captures from TI-SmartView™ to compatible applications such as Microsoft® Word.

Easily integrate with other technology

The emulator software easily integrates with existing projection systems for viewing by the entire class.

gen-product-icon-tab-specifications

Specifications

System Requirements


Windows® system requirements

  • Microsoft ® Windows Vista ® (Home Premium SP1/Ultimate SP1/Business SP1) / Windows XP (Home or Professional Edition) with Service Pack 2 or 3 / Windows Home Premium, Windows 7 Ultimate, Windows 7 Business
  • minimum 1.2 GHz processor
  • 512 MB / 1 GB RAM
  • 1024x768 screen resolution
  • 1 GB of free hard disk space
  • CD-ROM drive or Internet connection for installation
  • Internet Explorer ® 6.0 / Safari 3.0 / Mozilla ® Firefox ® 3.0

Mac® system requirements

  • Mac OS X 10.5 or 10.6
  • Intel ® Processor
  • 512 MB of RAM
  • 300 MB free hard disk space
  • CD-ROM drive or Internet connection for installation
  • Browser: Safari ® 3.0 / Mozilla ® Firefox ® 3.0

Licensing options


Single-User License (PC and Mac®)
  • Provides one software license for one computer
Volume License (PC and Mac®)
  • Allows access to the software on a fixed number of computers
  • Software can be deployed with many standard deployment methods
  • Software is activated online
  • Software not required to be connected to the network in order to be used
gen-product-icon-specs-support

Support


  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Complete guidebooks available

Windows, Microsoft, Windows Vista, Internet Explorer, Netscape, Mozilla and Firefox are trademarks of their respective owners.

gen-product-icon-tab-resources

Resources

Take advantage of TI’s comprehensive suite of free activities and services for your computer software.

Guidebook

TI-SmartView™ for TI-30XS/TI-34 MultiView™ guidebooks are available to help you learn how to use the TI-SmartView™ computer software.

Keep up to date

Make sure your computer software is updated with the newest features and functionalities by downloading the latest version.