Education Technology

TI Connect™ Software

Free connectivity software for your graphing calculator.

Download
TI Connect Screen Shots

Connecting computers and graphing calculators

TI Connect™ is computer software that allows for connectivity between a computer and graphing calculator. Transfer data, update your Operating System (OS), download Calculator Software Applications (Apps), and more to your graphing calculator.

Handhelds supported

Windows

The following are supported by TI Connect™ for Windows:

  • TI-73 Explorer™
  • TI-83
  • TI-83 Plus family
  • TI-84 Plus
  • TI-84 Plus Silver Edition
  • TI-86
  • TI-89 / TI-89 Titanium
  • TI-92
  • TI-92 Plus
  • Voyage™ 200
  • CBL 2™ System

Mac®

The following are supported by TI Connect™ for Mac:

  • TI-73 Explorer™
  • TI-83
  • TI-83 Plus family
  • TI-84 Plus
  • TI-84 Plus Silver Edition
  • TI-86
  • TI-89 / TI-89 Titanium
  • TI-92
  • TI-92 Plus
  • Voyage™ 200
  • CBL 2™ System
  • CBR™ Motion Sensor
  • Vernier LabPro®

System Requirements

TI Connect™ for Windows® Software System Requirements

  • Windows® XP Professional SP3, Windows® XP Tablet PC Edition, Windows® 7, Windows® 8, Windows® 8 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 800 Mhz
  • RAM: 256 MB
  • Hard drive: 100 MB
  • Screen resolution: 800x600

Other requirements: Available USB Port for TI Connectivity Cable USB (silver), or direct USB cable

TI Connect™ for Mac® Software System Requirements

  • Mac OS: 10.6.8, 10.7.5, 10.8.2
  • Processor: Intel® Processor
  • RAM: 512 MB
  • Java:
    • Java for Mac OS X 10.6 Update 3 or 4 or 5 or 6 or 8
    • Java for Mac OS X 10.7 or Java for Mac OS X 10.7 Update 1 or Java for OS X Lion 2012-003
  • Hard drive: 50 MB
  • Screen resolution: 800x600

Other requirements: Available USB Port for TI Connectivity Cable USB (silver), or direct USB cable

Windows and Mac are trademarks of their respective owners.