Education Technology

TI-84 Plus CE App
for Chrome OS™

Whether in a virtual or in-person classroom, this app emulates the TI-84 Plus CE on Google Chromebook™ notebook computers, allowing for exploration, visualization and better learning and understanding of math and science.

Volume license

Schools or districts may purchase volume licensing from dealers.

Individual license

Individual licenses are available for purchase from selected retailers.

Key features

  • Transition easily between the TI-84 Plus CE App and the
    TI-84 Plus CE graphing calculator with similar button layout and menus
  • Optimize your learning environment by resizing and positioning the emulator on your screen
  • Start where you left off — the calculator retains its last state
  • For students who need a more viewable version of the calculator, a large screen version can be accessed when turning Chromebook™ notebook computers to tablet mode (touchscreen versions only)
  • Visualize concepts clearly, and make faster, stronger connections between equations, data and graphs in full color
  • Distinguish between multiple graphs and plots with color-coded equations, plots and objects
  • Make graphs easier to read by adding grid lines
  • Work up to seven days offline (internet access is required for application use)

Resources

Take advantage of TI’s comprehensive suite of free activities and services for your
TI-84 Plus CE App for Chrome OS™.

Guidebook

A guidebook is available to help you learn how to use the TI-84 Plus CE App.

Activities

Download free activities that enhance your lesson plans and help students visualize math and science topics.

Specifications

Built-in functionality

  • Emulates the core functionality of the TI-84 Plus CE graphing calculator
  • Displays up to four different representations, including graph, table, equation and data list screens
  • Fifteen colors for function graphing
  • Change style and color of axes and grids on graphs
  • Catalog Syntax Help
  • Alphabetical CATALOG of all TI calculator operations in one menu
  • Advanced functions accessed through pull-down display menus
  • Real and complex numbers calculated to 14-digit accuracy and displayed with 10 digits plus a two-digit exponent
  • Graphs 10 rectangular functions, six parametric expressions, six polar expressions and three recursively-defined sequences
  • Up to 10 graphing functions defined, saved, graphed and analyzed at one time
  • Sequence graphing mode shows time series plot, cobweb/stair-step plot and phase plots
  • User-defined list names; lists store up to 999 elements
  • Seventeen interactive zoom features
  • Numeric evaluations given in table format for all graphing modes
  • Interactive analysis of function values, roots, maximums, minimums, integrals and derivative
  • Eight different graph styles for differentiating the look of each graph drawn
  • Horizontal and vertical split-screen options
  • View graph and table side-by-side
  • Stores up to 10 50x50 matrices
  • Matrix operations including inverse, determinant, transpose, augment, reduced row echelon form and elementary row operations; convert matrices to lists and vice-versa
  • List-based one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial and quartic polynomial regression models
  • Three statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots and normal probability plots
  • Advanced statistics features including 10 hypothesis testing functions, seven confidence interval functions and one-way analysis of variance
  • Fifteen probability distribution functions including Normal, Student-t, Chi-square, Binomial and Poisson
  • Business functions including Time-Value-of-Money (TVM), cash flows and amortization; full screen interactive editor for solving TVM problems
  • Interactive equation solver editor allows solving numerically for different variables in an equation
  • Eleven regression calculations

Apps are not available on the TI-84 Plus CE App for Chrome OS™.

System requirements

  • Chrome OS™ 87 or newer (Windows® and Mac® not supported)
  • RAM: 4GB (recommended) | 2GB (minimum)
  • Screen resolution: 9.5" or greater and 1024 x 768 or greater
  • Internet access is required for use of the application; can work offline for up to seven days

Licensing options

  • School licensing available July 16
  • Individual licensing available late fall 2021

Support

  • One-year limited warranty
  • Toll-free help hotline: 1.800.TI.CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program: You can borrow TI calculators for evaluation or workshops
  • Complete guidebooks available

Chrome OS™ and Chromebook™ are trademarks of Google LLC. Mac is a trademark of Apple Inc., registered in the U.S. and other countries. Windows is a registered trademarks of its respective owner.