Education Technology

TI-36X Pro Scientific Calculator

Advanced, four-line scientific calculator, with higher-level math and science functionality, is ideal for computer science and engineering courses in which graphing technology may not be permitted.

Where to Buy

Key features

  • Four-line display
  • One- and two-variable statistics
  • MultiView™ display shows multiple calculations at the same time on screen
  • Select degrees/radians, floating/fix, number format modes
  • Choose from three solvers: numeric equation, polynomial and system of linear equations
  • Display a defined function in a tabular form
  • Determine the numeric derivative and integral for real functions
  • Perform vectors and matrices using a vector and matrix entry window
Exam acceptance

The TI-36X Pro scientific calculator is approved for use on SAT*, ACT*, and AP* exams.

*SAT, ACT & AP are registered trademarks of the College Board, which was not involved in the production of and does not endorse this product. Policies subject to change. Visit

Ideal for
  • Algebra 1 and 2
  • Geometry
  • Trigonometry
  • Statistics
  • Calculus
  • Biology
  • Chemistry
  • Physics
  • Computer Science
  • College math
  • College Science
  • College Engineering

View multiple calculations at the same time

Compare results and explore patterns on-screen with the MultiView™ display, which supports up to four lines.


See math exactly as it appears in textbooks

See math expressions, symbols and stacked fractions exactly the way they appear in textbooks — no need to adapt to a technical syntax; also provides quick access to frequently used functions.


Built-in solvers

Intuitive prompts allow one to easily solve numeric equation, polynomial and system of linear equations.


Easy-to-use mode menu

The menu is structured for easy, intuitive access to commands; select degrees/radians, floating/fix, Classic/MathPrint™ or number format.


Explore (x,y) table of values

Students can easily explore an (x,y) table of values for a given function, automatically or by entering specific x values.


TI-36X Pro Scientific Calculator Specifications


Built-in functionality

  • Review and edit previous entries via a scrollable home screen
  • Paste inputs or outputs into new calculations
  • MathPrint™ entry and output mode for viewing calculations in math notation, including answers in terms of pi, square roots and fraction
  • Three solvers – numeric equation, polynomial and system of linear equations
  • Numeric derivative and integral for real functions
  • Vectors and Matrices
  • Symbolic notation of π
  • Toggle key to change the form of answers between exact and decimal approximation
  • Stacked Fractions and Fraction functions
  • Fraction/decimal/percent conversions
  • Change between improper fractions and mixed numbers
  • Automatic simplification of fractions
  • Random number and random integer generator
  • Central MODE menu for selecting calculator mode settings
  • Menu settings
  • Functions accessed directly through keys or through pull-down menus
  • Negation key
  • One constant operator feature
  • Combinations and permutations
  • Trigonometry
  • Hyperbolics
  • Logs and antilogs
  • Convert angles from degrees to radians to grads
  • %, x², ¹/x, yˆx, π, x!
  • Fixed decimal capability
  • (x,y) Table feature with Auto and Ask-x options
  • Basic Data/List Editor with three lists
  • List Formulas
  • One- and two-variable statistics with permanent stat variable input storage
  • EOS: (Equation Operating System)
  • Nine physical constants
  • Eighteen metric/English conversions
  • Up to eight pending operations
  • Up to 23 levels of parentheses
  • Error recovery capability
  • Auto Power Off
  • Quick/easy reset of calculator via 2 key press or menu for exam purposes
  • Eight memory variables (x,y,z,t,a,b,c,d)
  • Scientific and engineering notation


  • Four-line × 16-character, easier-to-read LCD display
  • Battery powered with solar cell assistance to lengthen battery life
  • Auto Power Off
  • Hard plastic, color-coded keys
  • Non-skid rubber feet
  • Impact-resistant cover with quick-reference card
  • Snap-on protective hard case


  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • Email help line:
  • Complete guidebook available