Education Technology

Solution 30471: System Requirements for Previous Versions of TI-SmartView for the TI-84 Plus Family.

What are the system requirements for older versions of TI-SmartView for the TI-84 Plus family?

As an owner of a licensed copy of TI-SmartView for the TI-84 Plus Family, you may be entitled to a free upgrade for the latest version. You may contact TI-Cares for further information. Please have your Software Product Key or License Number with you.

If you need to continue using an older version, the system requirements are as follows:

Version 3.1 for Windows® and Mac®

• Windows ® 2000 Professional, Windows ® XP Home, Windows ® Professional, Windows Vista ® Home Premium, Windows Vista ® Ultimate or Windows Vista ® Business
• Mac® OS 10.4, 10.5
• CD-ROM drive
• 900 MHz processor
• 512 MB RAM
• 125 MB available hard drive space (Windows®) or 40 MB free hard drive space (Mac®)

Version 2.0 for Windows®

• Windows® XP Home SP2, Windows® XP Professional SP2, Windows® 2000 Professional SP 4 or Windows® 98 SE
• 500 MHz Pentium-compatible CPU (900 MHz recommended for data collection)
• 256 MB RAM
• 65 MB of available hard-disk space
• CD-ROM drive
• Minimum browser requirements: Internet Explorer® 5.5, Netscape® 6.0, Opera® 7.0 or Firefox® 1.0

Version 2.0 for Mac®

• Mac® OS X 10.3 or later
• G3 CPU or higher
• 256 MB RAM
• 65 MB of available hard-disk space
• CD-ROM drive
• Minimum browser requirements: Safari® 1.0, Firefox® 1.0, Internet Explorer® 5.5 or Netscape® 6.0

Note: These versions of TI-SmartView Software are not supported outside of the stated system requirements.