Education Technology

Solution 11505: Sending Files from a TI-82 or TI-85 to a Macintosh® with the TI-GRAPH LINK 2 or the TI Connect™ Software.

How can I send files from a TI-82 or TI-85 to a Macintosh® with the TI-GRAPH LINK 2 or the TI Connect software?

When sending files to a Macintosh® computer from a TI-82 or a TI-85, it is necessary to access the LINK menu on the calculator, select the variables to transmit, and select TRANSMIT on the TI-82 and SEND on the TI-85.

Note: The Connection window will not show all the variables that are present on the calculator. So, it is not possible to drag and drop a variable from the calculator connection screen.

Please see the TI-GRAPH LINK 2 guidebook for additional information.