Education Technology

Solution 10352: Inputting Complex Numbers on the TI-85 or TI-86 Graphing Calculators.

How do I enter complex numbers on the TI-85 or TI-86 graphing calculator?

The TI-85 and TI-86 graphing calculators do not use the imaginary i symbol. The notation used to enter a complex number in rectangular form is to separate the real and imaginary parts using a comma. The syntax is: (real, imaginary). The notation to enter a complex number in polar form is to separate the magnitude and angle using the angle symbol. The syntax is: (magnitude < angle). The angle symbol is accessed by pressing [2nd] [,]. 

Please refer to the examples provided below:

Please Note: To activate complex mode press [2nd][CPLX].

(3+7i) would be input using [(] [3] [,] [7] [)])
(4-5i) would be input using  [(] [4] [,] [(-)] 5] [)])
(2<5) would be input using  [(] [2] [<,] [5] [)])

Please see the TI-85 and TI-86 guidebooks for additional information.

{"commands":[{"click":"chrome:field:editcontrol({command:\"webedit:editlink\"})","header":"Edit link","icon":"/temp/iconcache/networkv2/16x16/link_edit.png","disabledIcon":"/temp/link_edit_disabled16x16.png","isDivider":false,"tooltip":"Edits the link destination and appearance","type":""},{"click":"chrome:field:editcontrol({command:\"webedit:clearlink\"})","header":"Clear Link","icon":"/temp/iconcache/networkv2/16x16/link_delete.png","disabledIcon":"/temp/link_delete_disabled16x16.png","isDivider":false,"tooltip":"Clears The Link","type":""},{"click":"chrome:common:edititem({command:\"webedit:open\"})","header":"Edit the related item","icon":"/temp/iconcache/office/16x16/cubes.png","disabledIcon":"/temp/cubes_disabled16x16.png","isDivider":false,"tooltip":"Edit the related item in the Content Editor.","type":"common"},{"click":"chrome:rendering:personalize({command:\"webedit:personalize\"})","header":"Personalize","icon":"/temp/iconcache/office/16x16/users_family.png","disabledIcon":"/temp/users_family_disabled16x16.png","isDivider":false,"tooltip":"Create or edit personalization for this component.","type":"sticky"}],"contextItemUri":"sitecore://master/{CBBB2A29-1902-4391-AD2B-F7C8F1447B91}?lang=en&ver=2","custom":{},"displayName":"Link","expandedDisplayName":null