Education Technology

Function or Not a Function

Subject Area
Math: Algebra I: Functions and Relations
Level
9-12
Activity Time
50 Minutes
TI Calculator
TI-Nspire™ CX series
TI-Nspire™ CX CAS/CX II CAS
TI-Nspire™ Apps for iPad®
TI-Nspire Version
3.9
Resource Types
Lessons
Format
TNS

Function or Not a Function

Activity Overview

Examine some input-output relations to determine if a relation is a function.

Objectives

  • Students will understand the definition of function and use it to identify whether or not an input-output pairing represents a function.
  • Students will determine if a graph represents a function by using a moving vertical line.
  • Students will determine if a table of x- and y-values represents a function.

Vocabulary

  • function

About the Lesson

In this lesson, students are presented with graphs and tables and asked to determine which represent functions and which do not. A function associates exactly one output value y with each possible input value x. If more than one output value y is associated with a single input value x, that process does not describe a function.

Subject Area
Math: Algebra I: Functions and Relations
Level
9-12
Activity Time
50 Minutes
TI Calculator
TI-Nspire™ CX series
TI-Nspire™ CX CAS/CX II CAS
TI-Nspire™ Apps for iPad®
TI-Nspire Version
3.9
Resource Types
Lessons
Format
TNS
iPad is a trademark of Apple Inc., registered in the U.S. and other countries.
Vernier EasyData,Vernier EasyLink and Vernier EasyTemp are registered trademarks of Vernier Science Education.