Education Technology

Dilations

Author
Subject Area
Math: Geometry: Transformational Geometry
Level
9-12
Activity Time
20 Minutes
TI Calculator
TI-Nspire™ CX series
TI-Nspire™ CX CAS/CX II CAS
TI-Nspire Version
3.0
Resource Types
Lessons
Format
TNS

Dilations

Activity Overview

This activity is designed to allow students to create an interactive document that allows them to alter the specifications of a dilation and visually and numerically see its effects.

Before the Activity

This activity could be used as an introduction to dilations or as a reinforcement of previously learned material.
If students are not familiar using the TI-Nspire technology, the handout would be helpful to create the triangle and to dilate it.

During the Activity

While this activity is intended to be completed individually by students using handhelds, a teacher could also do it as a class activity using TI-Nspire software and project it to the front of the room or perform it along with the students in this manner.

After the Activity

At the conclusion of the activity, the teacher would decide on an activity to reinforce the learning or to check for understanding.

icon-download-lm
Download Files
Author
Subject Area
Math: Geometry: Transformational Geometry
Level
9-12
Activity Time
20 Minutes
TI Calculator
TI-Nspire™ CX series
TI-Nspire™ CX CAS/CX II CAS
TI-Nspire Version
3.0
Resource Types
Lessons
Format
TNS
iPad is a trademark of Apple Inc., registered in the U.S. and other countries.
Vernier EasyData,Vernier EasyLink and Vernier EasyTemp are registered trademarks of Vernier Science Education.