The TI-Nspire™ CX CAS graphing calculator is no longer available.
From this page, you can access the product guidebook and the latest operating system available.
TI-Nspire™ CX Specifications
Hardware
Color, backlit display Screen size: 320 x 240 pixels (3.5" diagonal) Screen resolution: 125 DPI; 16-bit color Powered by the TI Rechargeable Battery (included) USB port for computer connectivity, unit-to-unit communication with other TI-Nspire™ family graphing calculators 100 MB storage memory / 64 MB operating memoryBuilt-in functions
Function, parametric, polar, sequence and 3D graphing
Multiple graphing functions can be defined, saved, graphed and analyzed at one time
User-defined list names in Lists & Spreadsheet
Eleven interactive zoom features
Numeric evaluations in table format for all graphing modes
Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives
Six different graph styles and 15 colors to select from for differentiating the look of each graph drawn
Matrix operations: Transpose and augment matrices; use elementary row operations; find inverse, determinant and reduced row echelon forms; convert matrices to lists and vice versa; calculate eigenvalues and eigenvectors
List-based one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial, and quartic polynomial regression models
Three statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots, and normal probability plots
Advanced statistics analysis, including 10 hypothesis testing functions, seven confidence interval functions and one-way analysis of variance
Eighteen probability distributions functions, including the cumulative distribution function (CDF), probability density function (PDF) and inverse probability distribution function for normal, chi-squared, t-, and F- distributions; and the CDF and PDF for binomial, geometric and Poisson distributions
Built-in interactive geometry capabilities
Quick alpha keys
Simple drop-down menus emulate the intuitive operation of familiar computer features
TI-Nspire™ Documents (.tns files) — compatible with TI-Nspire™ software, TI-Nspire™ graphing calculators and TI-Nspire™ Apps for iPad® — can be created, edited, saved and reviewed
Use images (.jpeg, .jpg, .bmp, .png formats) that can be overlaid with graphical elements
Explore mathematical expressions in symbolic form, see patterns and understand the math behind the formulas
Visualize of multiple representations of a single problem algebraic, graphical, geometric, numeric and written
Chem Box feature allows easy input chemical formulas and equations
Manipulate linked representations of properties to instantly update the others and show meaningful connections without switching screens (for example, grab a graphed function and move it to see the effect on corresponding equations and data lists)
Programming
Features a dedicated programming environment as well as programming libraries for global access to user-defined functions and programs.