TI-RGB Array
The TI-RGB Array contains 16 individually programmable RGB LEDs. Package includes one TI-RGB Array and cable.
TI-Innovator™ Packs and modules provide the components to extend the capabilities of the TI-Innovator™ Hub with TI LaunchPad™ Board.
Rover is a two-wheeled programmable robotic vehicle that works with the TI-Innovator™ Hub.
Learn moreFrom motors to environmental sensors to LED displays, these modules plug into the input or output ports of the TI-Innovator™ Hub to quickly and easily expand the capabilities of the TI-Innovator™ Hub.
LED and displays
TI-RGB ArrayThe TI-RGB Array contains 16 individually programmable RGB LEDs. Package includes one TI-RGB Array and cable.
White LED five packLight-emitting diode that emits white light. Pack includes five white LED modules and cables. |
Motion sensors
Ultrasonic Ranger ModuleMeasures distance from the module in centimeters. Package includes one Ultrasonic Ranger Module and cable. |
Environmental sensors
Light sensor five packThis sensor detects the light intensity of the environment. Pack includes five light sensors and cables.
Moisture module five packDetects the moisture of soil, to judge if there is dampness around the sensor. Pack includes five moisture sensors and cables.
Temperature five packMeasures ambient temperature. Pack includes five temperature sensors and cables.
Temperature and humidity (DHT) sensor five packSensor that measures relative humidity and the temperature. Pack includes five temperature and humidity (DHT) sensors and cables. |
Actuators and motors
Servo motor five pack360-degree, continuous-rotation servo motor. Pack includes five servo motors.
Vibration motor five packCoin-type motor that vibrates. Pack includes five vibration motors and cables.
Water pump five packSubmergible water pump. Pack includes five water pumps and five sets of tubing. |
Power and signal control
MOSFET module five packPower control components. Pack includes five MOSFET modules and five AA battery holders. |
Other
Hall sensor five packSensor that measures the Hall Effect. Pack includes five hall sensors and cables. |
This convenient collection of LEDs and cables allow exploration of LED-based activities using the breadboard connector of the TI-Innovator™ Hub.
Pack contents:
The TI-Innovator™ Breadboard Pack is ideal for use in exploring electronics principles.

Contents:
This adapter allows for connection from several popular Vernier sensors to the TI-Innovator™ Hub. Use the pH, Temperature, Force, Pressure, Low-g accelerometer, Light and Energy sensors from Vernier in your TI-Innovator™ activities.* If interested in using other Vernier sensors with the TI-SensorLink Adapter, please contact the TI STEM team at stem-team@ti.com for assistance.
Optional source of power when using components that require extra power.