Education Technology

TI-30 eco RS Scientific Calculator

Basic solar-powered scientific calculator with one-line display and general math and science functionality

Where to Buy

Key Features

  • Made out of 100% recycled plastics
  • One-line, 10-digit display
  • Fraction features
  • One-variable statistics
  • Conversions
  • Basic scientific and trigonometric functions
Features

Perform operations with fractions and mixed numbers

Adds, subtracts, multiplies and divides fractions entered in traditional numerator/denominator format

Calculate basic conversions

  • Degrees/radians/grads
  • Polar/rectangular
  • DMS/degrees
  • Fraction/decimal
gen-product-icon-tab-specifications

Specifications

icon-hardware

Hardware

  • Hard plastic, color-coded keys
  • One-line, 10-digit display
  • Solar power
  • Impact-resistant cover
gen-product-icon-specs-builtin-function

Built-in functionality

  • Fraction/decimal conversions
  • Change improper fractions to mixed numbers
  • Automatic simplification of fractions
  • Negation key
  • One constant
  • Combinations and permutations
  • Trigonometry
  • Hyperbolics
  • Logs and antilogs
  • Convert angles from degrees to radians to grads
  • %, x², x3, ¹/x, xˆy, π, x!
  • Fixed decimal capability
  • One-variable statistics
  • AOS: (Algebraic Operating System)
  • Three memory variables
  • Scientific and engineering notation
gen-product-icon-specs-support

Support

  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Complete guidebook available