Education Technology

Solution 12174: User Data Archive Memory Size on the TI-83 Plus Family, TI-84 Plus Family, TI-89 Family, TI-92 Plus, and Voyage™ 200.

What is the user Data Archive Memory size on the TI-83 Plus family, TI-84 Plus family, TI-89 family, TI-92 Plus, and Voyage 200?

Refer to the following table for the maximum amount of Flash ROM that can be used as user data archive to store data and programs:

 

Voyage™ 200*

2.5 MB

TI-92 Plus* 702 K
TI-89 Hardware version 1* 384K
TI-89 Hardware version 2* 702K
TI-89 Titanium

2.7 MB

TI-83 Plus 160 K
TI-83 Plus Silver Edition* 1.5 MB
TI-84 Plus 480 K
TI-84 Plus Silver Edition* 1.5 MB
TI-84 Plus C Silver Edition* 3.5 MB

TI-84 Plus CE 3.5 MB


* These calculators are discontinued and no longer sold.