Education Technology

Knowledge Base

Home | Data Collection

Solution 11563: Comparison Between the CBR™ and CBR 2™.

What are the differences between the CBR and the CBR 2?

The major differences between CBR and CBR 2 are as follows:

CBR CBR2
Range 50cm - 6m 15cm - 6m
Sensitivity Switch No Yes
USB for TI-84 Family Connectivity No Yes
Automatic Temperature Compensation No Yes

 

Please view the CBR2 guidebook for more  information.