Education Technology

10 Minutes of Code: Python

Explore the basics of Python with these short, easy-to-master lessons that include everything beginners need to get started and succeed.

Note: These lessons require the use of the TI-84 Plus CE Python graphing calculator.

Download all units

Unit 1: Getting Started with Python

Unit 2: Input, Output and Functions

Unit 3: Conditions, if and while

Unit 4: for loops and lists

Unit 5: The TI Modules

Unit 6: micro:bit

TI Connect™ CE computer software

Download