![](/-/media/ti/education/images/products/product-details/hero/product-baii-plus-app-hero-15.png?rev=04be4e1d-6efb-4503-9bc8-027c01eca042&la=en&h=320&w=420&hash=11F93BAD711A109AA3B9D9E5037E204A)
Full range of finance and science functions
- Performs Time-Value-of-Money (TVM) calculations including annuities, loans, mortgages, leases and savings
- TVM P/Y=1 default matches current BA II Plus™ and BA II Plus™ Professional calculators
- Generates amortization schedules
- Calculates IRR, MIRR, NPV and NFV for cash-flow analysis
- Stores up to 32 uneven cash flows with one- to four-digit frequencies and analyzes the impact of changes in variables
- Evaluates bond prices and yields “to maturity” or “to call”
- Choose from six methods for calculating depreciation, book value and remaining depreciable amount
- Performs analysis on one- and two-variable statistics with four regression options: linear, logarithmic, exponential and power
- Determines the days between dates
- Calculates breakeven, profit margins and percent change
- Includes trigonometric and logarithmic scientific functions
- Choose between chain and Algebraic Operating System calculation methods
Other features
- Stores 10 values in memory which are retained by the Constant Memory feature
- Enable key click sounds in Settings
- Switches to second functions fast with one-touch 2nd function key
- Support for split screen, portrait and landscape modes
App Store is a trademark of Apple Inc., registered in the U.S. and other countries.