Education Technology

Data collection for TI-Nspire™ CX technology

CBR™ 2 motion sensor

Create an engaging, interactive learning experience and get students motivated to learn concepts based on movement, including distance, acceleration and velocity.

Ideal for math and science

The CBR™ 2 sensor is a great tool for students learning algebra, calculus, statistics, physical science and physics.

Flexibility in design

The pivoting head makes it easy to reposition the sensor to capture all the data you need for quick, real-time graphing.

Built-in functionality

  • Pivoting sensor head (0o – 180o)
  • Measures object distance from 0.15 m – 6 m (5.9" – 19.7 ft.)
  • Compute 1st and 2nd derivatives (velocity and acceleration) on collected distance data
  • Rugged construction: Designed to withstand classroom use
  • Lightweight and comfortable hand-held operation
  • Versatile mounting options with standard camera tripod mounting socket and removable multipurpose clamp which accommodates surfaces of 0" - 2" thickness
  • Self-contained application programs are multipurpose and menu-driven, offering simplicity for the novice and flexibility for the accomplished user
  • Status indicators: red/green visible; dual-tone audible (can be disabled)
  • Choice of units: feet or meters
  • Variable sampling interval: .05 sec - 1500 sec
  • Temperature compensation available for enhanced accuracy
  • Real-time distance, velocity, and acceleration
  • Data smoothing options: light, medium, heavy
  • Triggering options: calculator ENTER key; CBR TRIGGER button; time delay
  • Repeat Sample option uses existing parameters
  • Easy Sample option quickly initiates a sample using default settings
  • Operates detached from calculator after setup
  • USB port for direct communication with the TI-84 Evo, TI-84 Plus, TI-84 Plus CE, TI-84 Plus CE Python, TI-Nspire™ CX II, and TI-Nspire CX II CAS graphing calculators

Hardware

  • Four AA batteries included
  • Six-inch unit-to-unit link cable included
  • CBR 2 User Guide with classroom activities included
  • Size: 8.5 x 3.4 x 1.1 inches (L x W x H)
  • Weight: 8.3 ounces (without batteries)
gen-product-icon-specs-support

Support

Go Direct, LabQuest and DataQuest are registered trademarks of Vernier Science Education™.


« Back Next »