Education Technology

TI-Nspire™ & TI-Nspire™ CAS Teacher Software

This interactive software lets educators present math and science concepts to the class, demonstrate the use of
TI-Nspire™ handhelds, transfer documents and create
self-check questions for student self-assessment. For added convenience, your purchase includes TI-Nspire™ Teacher Software and TI-Nspire™ CAS Teacher software.

Where to Buy
Calculate, graph, write notes, build spreadsheets and create self-check questions, all with TI-Nspire™ and TI-Nspire™ CAS Teacher Software.

gen-product-app-icon-calculator Calculator
Perform computations and enter expressions, equations and formulas in proper math notation.
gen-product-app-icon-spreadsheets Lists & Spreadsheet
Perform mathematical operations on data and visualize the connections between the data and their plots.
gen-product-app-icon-graph Graphs
Plot and explore functions, equations and inequalities, animate points on objects and graphs, use sliders to explain their behavior and more.
gen-product-app-icon-notes Notes
Enter notes, steps, instructions and other comments on the screen alongside the math.
gen-product-app-icon-geometry Geometry
Construct and explore geometric figures and create animations.
gen-product-app-icon-data-lists Data & Statistics
Summarize and analyze data using different graphical methods such as histograms, box plots, bar and pie charts and more.
gen-product-app-icon-dataquest Vernier DataQuest™ Application
Create a hypothesis graphically and replay data collection experiments all in a single application.

Vernier DataQuest™ is a trademark of Vernier Software & Technology.

gen-product-app-icon-question Question
The Question Application allows educators to write gradable or self-check questions to guide students through an activity.
Stu_SW_make-mathmetical-connections

Explore concepts

The built-in TI-SmartView™ emulator allows educators to project an interactive display of the TI-Nspire™ handheld screen and show multiple representations of a problem to help students visualize connections and keystrokes.

Teachers-Sw_maximize-class-time2

Maximize class time, maximize learning time

Create, customize, organize and share TI-Nspire™ documents and manage classroom activities by sending content to multiple student handhelds simultaneously. Use the TI-Nspire™ Docking Station to quickly transfer documents to up to 10 student handhelds at the same time.

Teachers-Sw_create-questions-for-self-ass

Create questions for student self-assessment

The Question Application allows educators to write questions to guide students through an activity; using the self-check feature, students can check their current level of understanding and decide if they can move on to the next mathematical concept.

promo-ti-nspire-cx-test

TI-Nspire™ CX Handheld

Check out the TI-Nspire™ CX handheld—approved for standardized tests, including the SAT*, PSAT/NMSQT*, ACT, AP* and IB exams.

*SAT & AP are registered trademarks of the College Entrance Examination Board. PSAT /NMSQT is a registered trademark of the College Entrance Examination Board and National Merit Scholarship Corporation, neither of which were involved in the production of, nor do they endorse this product. ACT is a registered trademark of ACT, Inc., which does not endorse this product. Policies subject to change. Visit www.collegeboard.com and www.act.org.

gen-product-icon-tab-specifications

TI-Nspire™ & TI-Nspire™ CAS Teacher Software Specifications

gen-product-icon-specs-builtin-function

Built-in functionality

  • Includes two pieces of software (1) TI-Nspire™ Teacher Software and (2) TI-Nspire™ CAS Teacher Software, which includes built-in Computer Algebra System (CAS) capabilities
  • Built-in TI-SmartView™ emulator to demonstrate the use of TI-Nspire™ handhelds
  • Question App to create different question types including free response, multiple choice, true/false, equations, coordinate points, images and expressions
  • Content Workspace to access your personal online files on your desktop or on the web and pre-authored content from sites like MathNspired or ScienceNspired
  • Function, parametric, polar, conic, sequence and 3-D graphing
  • Multiple graphing functions can be defined, saved, graphed and analyzed at one time
  • User-defined list names in Lists & Spreadsheet application
  • Eleven interactive zoom features
  • Numeric evaluations in table format for all graphing modes
  • Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives
  • Six different graph styles and 15 colors to select from for differentiating the look of each graph drawn
  • Matrix operations: transpose and augment matrices; use elementary row operations; find inverse, determinant and reduced row echelon forms; convert matrices to lists and vice versa; calculate eigenvalues and eigenvectors
  • List-based, one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial and quartic polynomial regression models
  • Three statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots and normal probability plots
  • Advanced statistics analysis, including 10 hypothesis testing functions, seven confidence interval functions and one-way analysis of variance
  • Eighteen probability distributions functions, including the cumulative distribution function (CDF), probability density function (PDF) and inverse probability distribution function for normal, chi-squared, t-, and F- distributions; and the CDF and PDF for binomial, geometric and Poisson distributions
  • Built-in interactive geometry capabilities
  • TI-Nspire™ documents (.tns files) — compatible with TI-Nspire™ Software, TI-Nspire™ handhelds and TI-Nspire™ Apps for iPad® — can be created, edited, saved and reviewed
  • Use images (.jpeg, .jpg, .bmp, .png formats) that can be overlaid with graphical elements
  • Explore mathematical expressions in symbolic form, see patterns and understand the math behind the formulas
  • Chem Box feature allows easy input chemical formulas and equations
  • Visualize multiple representations of a single problem in algebraic, graphical, geometric, numeric and written forms
  • Manipulate linked representations of properties to instantly update the others and show meaningful connections without switching screens (e.g., grab a graphed function and move it to see the effect on corresponding equations and data lists)

System requirements


Windows® system requirements
  • Windows® XP Professional SP3, Windows® XP Tablet PC Edition, Windows® 7, Windows® 8.1, Windows® 8.1 Pro
  • Compatible with 32-bit and 64-bit Operating Systems
  • Processor Speed: 1.2 GHz (Recommended: 2 GHz or higher)
  • RAM: 2 GB
  • Hard drive: Approximately 1 GB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
Mac® system requirements
  • Mac® OS X 10.7.5, Mac® OS X 10.8.5, Mac® OS X 10.9.2
  • RAM: 2 GB
  • Hard Drive: Approximately 500 MB of available hard-disk space
  • Screen resolution: 1024 x 768
  • DVD-ROM drive or active internet connection for installation
gen-product-icon-specs-connectivity

Connectivity

  • Electronically upgradeable graphing handheld allows you to have the most up-to-date functionality
  • USB Cable included
  • TI-ComputerLink Software allow information to be transferred to and from a computer
gen-product-icon-specs-programming

Programming

  • Features a dedicated programming environment as well as programming libraries for global access to user-defined functions & programs

Licensing options


Single-user license (PC and Mac®)
  • Provides one software license for one computer
Volume License (PC and Mac®)
  • Allows access to the software on a fixed number of computers
  • Software can be deployed with many standard deployment methods
  • Software is activated online
  • Software not required to be connected to the network in order to be used
School-managed license (PC and Mac®)
  • Allows access to the software on a fixed number of computers for specific users
  • Software can be deployed with many standard deployment methods
  • License distributed to computer from a license service (i.e., server)
  • Software license contains a "grace period" allowing software to be used at home or outside of the school's network for 30 days. After this grace period expires, the computers must connect to the school’s network to continue use
  • Perpetual Licenses require an annual license extension at no additional charge
gen-product-icon-specs-data-collection-support

Data collection support

  • Compatible with TI-Nspire™ Lab Cradle, Vernier EasyLink® USB Sensor and Vernier EasyTemp® USB temperature sensor systems to allow collection and analysis of real-world data
gen-product-icon-specs-support

Support

  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Workshop Loan Program - you can borrow TI calculators for evaluation or workshops
  • TI Technology Rewards program - accumulate points redeemable for additional TI products and services
  • Complete guidebooks available

TI-Nspire™ CX and TI-Nspire™ CX CAS Teacher Software accessories

product-nspire-accessory-lab-cradle

TI-Nspire™ Lab Cradle

Expand your scientific range

The TI-Nspire™ Lab Cradle combines with the Vernier DataQuest™ Application and a selection of more than 60 data collection sensors to take science teaching and learning into new dimensions of student engagement and visualization of concepts.

This versatile, portable learning tool supports single- and multi-sensor data collection and analysis.

Key features of the Vernier DataQuest™ Application include:

  • Plug-and-play simplicity that turns the TI-Nspire™ computer software into an adaptable data collection tool
  • Real-time data collection analysis that enables student to associate an event with its representation in a graph, table or meter
  • Analytic tools that equip students for precise selection and focus on collected data
  • Draw Prediction feature that enables student to create hypotheses and replay collected data to compare outcome

 

The Vernier EasyLink® USB sensor interface individually connects with more than 60 standard Vernier sensors to make data collection fun, faster, more accurate and more intuitive, and the Vernier EasyTemp® temperature sensor provides a simple, accurate and inexpensive way to get students started collecting real-world data.

NAVIGATOR_NC

TI-Nspire™ Navigator™ NC System

The TI-Nspire™ Navigator™ NC System facilitates interactive learning through a school's network, connecting student and teacher computers in the classroom or computer lab. It allows teachers to perform real-time assessment, enhances student engagement and interactivity and provides more classroom learning time.

gen-product-icon-tab-resources

TI-Nspire™ & TI-Nspire™ CAS Teacher Software Resources

Take advantage of TI’s comprehensive suite of free activities and services for your computer software.

Guidebook

TI-Nspire™ guidebooks are available to help you learn to use TI-Nspire technology.

Get the Latest Version/Update Your Software

Make sure your computer software is updated with the newest features and functionalities by downloading the latest version of TI-Nspire Teacher Software.