Education Technology

TI-30X IIB Scientific Calculator

Fundamental two-line, battery-powered calculator combines statistics and advanced scientific functions for high school math and science.

Where to Buy

Key features

  • Two-line display
  • Fraction features
  • One- and two-variable statistics
  • Conversions
  • Basic scientific and trigonometric functions
  • Edit, cut and paste entries
  • Solar powered
Features
TIX2s_broaden-exploration-mathscience

Broaden exploration of math and science concepts

Review previous entries and look for patterns. A two-line display shows entries on the top line and results on the bottom line. 

TIX2s_perform-advanced-scientific-functions

Perform advanced scientific functions

Features one- and two-variable statistics, recognizes π as a symbol in radian mode, and provides menus that allow you to select settings appropriate for your calculation needs. 

TIX2s_fraction-and-mixed-numbers

Perform operations with fractions and mixed numbers

Adds, subtracts, multiplies, and divides fractions entered in traditional numerator/denominator format.

gen-product-icon-tab-specifications

Specifications

gen-product-icon-specs-builtin-function

Built-in functionality

  • Review and edit previous entries
  • Fraction/decimal conversions
  • Random number and random integer generator
  • Negation key
  • Menu settings
  • Change improper fractions to mixed numbers
  • Automatic simplification of fractions
  • One constant
  • Combinations and permutations
  • Trigonometry
  • Hyperbolics
  • Logs and antilogs
  • Convert angles from degrees to radians to grads
  • %, x², ¹/x, yˆx, π, x!
  • Fixed decimal capability
  • One- and two-variable statistics
  • EOS: (Equation Operating System)
  • Up to eight pending operations
  • Up to 23 levels of parentheses
  • Error recovery capability
  • Five memory variables
  • Scientific and engineering notation
icon-hardware

Hardware

  • Hard plastic, color-coded keys
  • Two-line display, 11 digit scrollable entry line with 10-digit answer and two-digit exponent line
  • Dual power
  • Impact-resistant cover with quick-reference card
  • Teacher Kit Available (includes 10 calculators, storage caddy, Teacher's Guide in English and Spanish, calculator poster and transparency)
gen-product-icon-specs-support

Support

  • One-year limited warranty
  • Toll-free help hotline: 1-800-TI-CARES
  • E-mail: ti-cares@ti.com
  • Classroom activities available
  • TI Technology Rewards program - point values redeemable for additional TI products and services
  • Complete guidebooks available