Education Technology

Knowledge Base

Home | TI-Nspire™ Navigator

Solution 30512: System Requirements For The TI-Nspire™ Navigator™ Software Version 1.X

What are the system requirements for the TI-Nspire Navigator Software?

The system requirements for the older TI-Nspire Navigator Software (version 1.0 and 1.1) are as follows:

Windows® XP Professional operating system minimum requirements
  • Windows XP Professional with Service Pack 1, 2 or 3 installed
  • 1.2 GHz Pentium-compatible CPU
  • Video adapter set at 1024x768 screen resolution
  • 512 MB RAM
  • Approximately 600 MB of available hard-disk space
  • CD-ROM drive
  • USB port 1.1 or later
  • Internet Explorer® version 6 or later (installed and operational)
Windows Vista® operating system minimum requirements
  • Windows Vista Ultimate, Home Premium or Pro edition installed
  • 1.2 GHz Pentium-compatible CPU
  • Video adapter set at 1024x768 screen resolution
  • 1 GB RAM
  • Approximately 600 MB of available hard-disk space
  • 32 bit operating system only on a 32 bit or 64 bit machine
  • CD-ROM drive
  • USB port 1.1 or later
  • Internet Explorer version 6 or later (installed and operational)
For more information about the current version of the TI-Nspire Navigator Software, please visit the TI-Nspire Navigator Web Page.