Education Technology

Solution 13364: Maximum Number of Lists and List Elements on the TI-83 Family, TI-84 Plus Family or TI-Nspire™ Handheld in TI-84 Plus Mode.

How may lists and list elements can I store in my TI-83 family, TI-84 Plus family or TI-Nspire handheld in TI-84 Plus mode?

The TI-83 family, TI-84 Plus family and TI-Nspire handheld (when used in TI-84 Plus mode) have six standard lists in memory: L1, L2, L3, L4, L5, and L6. In addition to these standard lists, it is possible to define other lists. Standard lists and user-defined lists can each contain up to 999 elements. The number of lists that can be stored in each device is limited only by the device's available memory.

Lists can be arranged and displayed according to the user's specifications using the STAT LIST editor. The STAT LIST editor enables users to store, edit and view up to 20 lists at a time.

Please see the TI-83 family and TI-84 Plus family guidebooks for additional information.

Note: TI-Nspire handheld in TI-84 Plus mode users may refer to the TI-84 Plus family guidebook.