Education Technology

Solution 11956: Entering Numbers Using Scientific Notation on a TI-83 Family, TI-84 Plus Family, or TI-Nspire™ Handheld in TI-84 Plus Mode.

How do I enter numbers using scientific notation on a TI-83 family, TI-84 Plus family, or TI-Nspire handheld in TI-84 Plus mode?

The EE function is used to enter numbers in scientific notation on a TI-83 family, TI-84 Plus family or TI-Nspire handheld in TI-84 Plus mode.

Please Note: EE is used to represent "times 10 to the power of".

For Example: Input 3.5 x 106 and display the results in standard form.

1) Press [3] [.] [5].
2) Press [2ND] [EE].
3) Press [6] [ENTER].

Please see the TI-83 Plus Family and TI-84 Plus Family guidebooks for additional information.

TI-Nspire handheld in TI-84 Plus mode users may refer to the TI-84 Plus family guidebook.