Education Technology

Solution 12270: Entering Numbers in Degrees/Minutes/Seconds (DMS) Format on the TI-30Xa or TI-30Xa Solar.

How do I input numbers in Degrees, Minutes, Seconds (DMS) format on the TI-30Xa or TI-30Xa Solar?

The format below needs to be used when entering numbers in Degrees, Minutes, Seconds (DMS) notation, using 0's where necessary.

D.MMSSs

Where:
• D - represents degrees (0-7 digits).
• . - is the decimal-point separator.
• MM - represents minutes (must be 2 digits).
• SS - represents econds (must be 2 digits).
• s - fractional part of a second.

Example: To enter in 48°5'3.5":

1) Press [4] [8] [.] [0] [5] [0] [3] [5].
2) Press [2ND] [DD►DMS].

Please Note: To convert back to decimal format press [DMS►DD].

Please see the TI-30Xa family guidebooks for additional information.