Education Technology

Knowledge Base

Home | All other products

Solution 11627: Peripheral Configuration on the PS-6155 Docking Station.

Can a 9 to 25 pin serial adapter be used to connect the PS-6155 docking station to a computer?

The adapter can only be dedicated for serial communications; it will run on a 25 pin serial port.

The majority of 25-pin communications ports are Parallel ports designed to be used with printers, and are not a supported communications peripheral for the PS-6155 PC Communications docking station.