Education Technology

Data collection for the TI-84 Plus and TI-84 Plus CE graphing calculators*

Vernier LabQuest® sensors

Plug-and-play sensors that encourage students to get more hands-on with exploring real-world phenomena. Available for the TI-84 Plus series of graphing calculators.

Vernier EasyLink® interface

Explore math and science concepts such as light, force, pressure, and more. The EasyLink adapter is a single-channel interface that connects more than 60 standard Vernier sensors to TI graphing calculators.

Vernier Go! Link® USB sensor interface

Go! Link is a single-channel interface that connects most Vernier sensors directly to a computer via a USB port for a quick and affordable way to get started with data collection.

Vernier EasyTemp® sensor

The general-purpose temperature sensor that plugs directly to TI graphing calculators to start measuring hot and cold information in seconds.

LabQuest sensors EasyLink
interface
Go! Link
sensor
25-g Accelerometer ✓ ✓
3-Axis Accelerometer 1 ✓ ✓
30-Volt Voltage Probe ✓ ✓
Ammonium Ion-Selective Electrode ✓ ✓
Anemometer ✓ ✓
Barometer ✓ ✓
Calcium Ion-Selective Electrode ✓ ✓
Charge Sensor ✓ ✓
Chloride Ion-Selective Electrode ✓ ✓
C02 Gas Sensor ✓ ✓
Colorimeter 2 ✓ ✓
Conductivity Probe ✓ ✓
Constant Current System ✓ ✓
Current Probe ✓ ✓
Differential Voltage Probe ✓ ✓
Dissolved Oxygen Probe ✓ ✓
Dual-Range Force Sensor 3 ✓ ✓
EKG Sensor 5 ✓ ✓
Electrode Amplifier 4 ✓ ✓
Exercise Heart Rate Monitor ✓ ✓
Extra Long Temperature Probe ✓ ✓
Flow Rate Sensor ✓ ✓
Force Plate ✓ ✓
Gas Pressure Sensor ✓ ✓
Go Wireless® Exercise Heart Rate 6 ✓ ✓
Go Wireless® Heart Rate 6 ✓ ✓
Goniometer ✓ ✓
Hand Dynamometer ✓ ✓
Hand-Grip Heart Rate Monitor ✓ ✓
High Current Sensor ✓ ✓
Instrumentation Amplifier ✓ ✓
Light Sensor ✓ ✓
Low-g Accelerometer ✓ ✓
Magnetic Field Sensor ✓ ✓
Melt Station ✓ ✓
Nitrate Ion-Selective Electrode ✓ ✓
O2 Gas Sensor ✓ ✓
ORP Sensor ✓ ✓
PAR Sensor ✓ ✓
pH Sensor ✓ ✓
Platinum-Cell Conductivity Probe7 ✓ ✓
Potassium Ion-Selective Electrode ✓ ✓
Power Amplifier7 ✓ ✓
Pressure Sensor 400 ✓ ✓
Pyranometer ✓ ✓
Relative Humidity Sensor ✓ ✓
Respiration Monitor Belt 8 ✓ ✓
Salinity Sensor ✓ ✓
Soil Moisture Sensor ✓ ✓
Sound Level Sensor ✓ ✓
Spirometer 9 ✓ ✓
Stainless Steel Temperature Probe ✓ ✓
Surface Temperature Sensor ✓ ✓
Thermocouple10 ✓ ✓
Tris-Compatible Flat pH Sensor ✓ ✓
Turbidity Sensor ✓ ✓
UVA Sensor ✓ ✓
UVB Sensor ✓ ✓
Vernier Energy Sensor11 ✓ ✓
Vernier Structures & Materials Tester12 ✓ ✓
Voltage Probe ✓ ✓
Wide-Range Temperature Probe ✓ ✓

Vernier EasyLink, EasyTemp, Go! Link, and LabQuest are registered trademarks of Vernier Science Education™.

*The TI-84 Evo may be compatible with LabQuest sensors; however, these sensors have not been tested and may only function partially or not at all.