* Required field
**System Requirements
Windows OS: Windows® 7 SP1, Windows 8.1 Update 1, Windows 8.1 Update 1 Pro, Windows 10, Compatible with 32-bit and 64-bit Operating Systems
Processor: Intel Core i3 or higher generation processor (Except Intel Atom)
RAM: 2GB
Screen resolution: 1024 x 768 (minimum) - 1920 x 1080 (maximum)
Other requirements: Available USB Port
Program Rules: Limit one calculator and PC Emulator per person. Only one form per educator.
Combined requests will not be accepted. TI will deny multiple requests.
Submissions without a valid syllabus or statement of calculator policy can be denied or delayed.
Program available only in US and Canada. TI reserves the right to decline, without notice, non-finance requests.
TI has the right to cancel or modify the program at any time without notice, in such case TI shall not be obligated to provide product for outstanding submitted requests.
Please allow 4-5 weeks for delivery.