Activity Overview
This is an activity at the conclusion of the exponential relationship unit where students have experience with equations in the form y=a*b^x. Students use the random integer function on the TI-83 Plus to generate a rate of return for the investment profile they choose.
Before the Activity
Students choose from four different investment profiles: conservative, growth, growth/income, or aggressive.
During the Activity
Students use the random integer function on the TI-84 Plus to generate a rate of return for the investment profile they choose. For an aggressive investor the range is from -35% to 35%; a conservative portfolio ranges from 2%-5%.
After a 10 year investment total is determined, students submit an equation in "Activity Center." Each equation is color-coated based on portfolio type.
After the Activity
A follow-up activity could allow the students to use the random integer function for each year and do a 25 year analysis the investor profile they chose.