Education Technology


VIC: Quadratic Relations Test 3A

by Texas Instruments

Objectives

Quadratic Relations Test 3A includes problem solving, factorising and expanding, perfect squares and completing the square in a combination of short answer and multiple choice response. This assessment is designed for the first part of this topic. Graphing and graphs of quadratic relations is in test 3B.

Vocabulary

  • Factorise
  • Expand
  • Zero
  • Root
  • Distinct Root(s)
  • Rational / Irrational

About the Lesson

This assessment resource is suitable for Chapter Three of the Jacaranda VCE Year 11 Mathematical Methods textbook. The assessment resource is available as a TI-Nspire file or PDF. The TI-Nspire file provides for automated whole class correction and feedback via the TI-Navigator system (Exam) or as automated correction for individual review (Self Check). TI-Nspire users can add, delete or edit any of the questions provided.