Education Technology

TI-SmartView™ emulator for MathPrint™ calculators

Demonstrate and lead classroom exploration of math
and science concepts with easy-to-use software that
emulates the TI-30XS MultiView™, TI-30XB MultiView™
and TI-34 MultiView™ scientific calculators.

Where to Buy

Lead classroom instruction

Use the emulator to demonstrate the unique capabilities of the TI-30XS MultiView™, TI-30XB MultiView™ and TI-34 MultiView™ scientific calculators. The large screen emulator allows you to illustrate different mathematical concepts to your students regardless of the calculator they are using.

Keep the class on track

Educators can provide a clear and easy way for students to follow along by displaying key-press sequences. Copy and paste into other applications to create class handouts.

Easily manage multiple screen captures

The drag screen feature easily moves screen captures from TI-SmartView™ software to compatible applications such as Microsoft® Word.

Easily integrate with other technology

The emulator software easily integrates with existing projection systems for viewing by the entire class.

gen-product-icon-tab-specifications

TI-SmartView™ emulator for MathPrint™ calculators specifications

System requirements


Windows® system requirements
  • Windows® 10, Windows®11
  • Compatible with 64-bit operating systems
  • Processor Speed: Intel® Core i3 or higher generation processor (Except Intel® Atom)
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: 1 GB
  • Screen resolution: 1024 x 768 (minimum) to 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation. Can be used offline for up to 7 days.
Mac® system requirements
  • macOS® 12, macOS® 13 (Intel platform and Apple Silicon with Rosetta2)
  • Hardware: Any Mac® 2015 and later
  • RAM: 4GB (Recommended: 8GB)
  • Free hard drive space: 1 GB
  • Resolution: 1024 x 768 (minimum) - 3840 x 2160 (maximum)
  • Active Internet connection for installation and periodic license validation. Can be used offline for up to 7 days.

Handheld support

Compatible with:

  • TI-30XS MultiView™
  • TI-30XB MultiView™
  • TI-34 MultiView™

Licensing options

Single-user subscription

  • Account-based licensing
  • Single-user subscription provides access to software for one account
  • One-year subscriptions available

Multiuser subscription

  • Account-based licensing
  • Allows access to the software for multiple accounts
  • One-, two- and three-year subscriptions available
gen-product-icon-specs-support

Support


  • One-year limited warranty
  • Toll-free help hotline: 1.800.TI.CARES
  • Email: ti-cares@ti.com
  • Classroom activities available
  • Complete guidebooks available

Mac, Rosetta are trademarks of Apple Inc., registered in the U.S. and other countries. Vernier EasyLink and Vernier EasyTemp are registered trademarks of Vernier Software & Technology. Intel and Windows are registered trademarks of their respective owners.

gen-product-icon-tab-resources

Resources

Take advantage of TI’s comprehensive suite of free activities and services for your computer software.

Keep up to date

Download and save the software to a location that you can find easily. We recommend saving your user-created files before updating.

Version 2.1 (login required)

Version 2.1 is the latest version. Customers with version 1.2 or older can update with the purchase a new activation key.

Guidebooks

Version 2.0

TI-SmartView™ emulator for MathPrint™ calculators guidebooks are available to help you learn how to use the TI-SmartView™ emulator software.

Version 1.1

TI-SmartView™ emulator for MathPrint™ calculators guidebooks are available to help you learn how to use the TI-SmartView™ emulator software.