Reviewing Test Mode Restrictions

You can review the restrictions in effect when the software is in Test Mode. You cannot change the restrictions while in the testing session. You must exit Test Mode and re-enter it with new restrictions.

To review the current restrictions:

1. Click the information icon in the Test Mode bar.

The Test Mode Information dialog opens which displays the following:

• Test Code
• Time in Test Mode
• Default Angle
• CAS Mode (TI-Nspire™ CX CAS Student Software only)
• Exact Arithmetic (TI-Nspire™ CX Student Software only with the TI-Nspire™ CX II-T handheld type selected)
• Restrictions
• Log of timestamps for various events

2. Click OK to return to the current test session, or click Exit Test Mode to end the session.