Working with Lesson Bundles

Many lessons or activities contain multiple files. For example, teachers usually have a teacher version of a file, a student version, assessments, and sometimes supporting files. A lesson bundle is a container that enables teachers to group all files needed for a lesson together. Lesson bundles are used to:

• Add any type of file (.tns, .doc, .pdf, .ppt) to a lesson bundle.
• Send lesson bundles to connected handhelds or laptops; however, only the .tns files are sent to the handheld.
• View all the files in a lesson bundle using the TI-Nspire™ software.
• Group all files associated with one lesson in one place.
• Email one lesson bundle file to teachers or students instead of looking for and attaching multiple files.

Topic Links