Education Technology
Students use index notation with numbers to establish the index laws with positive integral indices and the zero index. They investigate the concept of irrational numbers, including π, solve problems using percentages, rates and ratios. Students extend and apply the distributive law to the expansion of algebraic expressions, plot linear relationships on the Cartesian plane and solve linear equations using algebraic and graphical techniques.
Year 8: Number and Algebra Classroom ActivitiesDownload
Real Numbers

Standard ACMNA186

Investigate the concept of irrational numbers, including π

Activity: Irrational Thoughts

Students explore the connection between the prime factorization of a number and its surd representation. The activity is scaffolded by successive selection of appropriate numbers to help students make this connection.
  • ACMNA186
Download381

Standard ACMNA186

Investigate the concept of irrational numbers, including π

Activity: Rational Thinking

Students explore the concept of the square root of a number through the side length of a square, dragging a point along a number line and numerical techniques. The activity focuses on continued improvement of the approximation and the concept of irrational through continuity.
  • ACMNA186
Download380
/media library/Images/Activities/AUS-NZ/Missing Image Default

Game 2048

This popular game was developed by 19 year old Gabriele Cirulli in a single weekend to test if he could program a game from scratch. Based on a similar game using 3's, the game soon became popular in the Google Play Store and was soon adapted to play in a web-browser. Now, thanks to Osias Hernandez it is available to play on TI-nspire!
    Download19