Education Technology


Game 2048

by Peter Fox

Objectives

The aim of the game is simple: Continue manipulating the tiles until you get to 2048. Of course it's harder than it looks. Track your progress and record your strategies. Which strategies work best? 

Vocabulary

  • Problem solving
  • Resilience
  • Logic

About the Lesson

With each turn a 2 or 4 tile is placed in a randomly selected empty square on the 4 x 4 grid. Sending tiles to the left, right, up or down allows them to be added if they have the same number. With each successive turn, the board gradually fills, the only way to stop it filling is to ensure tiles continue combining (adding). The challenge is to keep adding until a tile with 2048 is achieved. It's harder than it looks but loads of fun. Good luck!